(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stop Connector Slim

Stop Connector Slim

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of G096SH

  • Product Type
    Related Components
  • Height (mm)
    74
  • Compatible Hose Inner Diameter(mm)
    7.5~9
  • Compatible Hose Outer Diameter(mm)
    13.5
  • JAN Code
    4975373037266
  • Trusco Code
    758-2455
  • Heat Resistant Temperature(°C)
    60°C
  • Amount Of Content
    1 pc.
Part Number
G096SH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 410.78

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    74
  • Compatible Hose Inner Diameter(mm)
    7.5~9
  • Compatible Hose Outer Diameter(mm)
    13.5
  • JAN Code
    4975373037266
  • Trusco Code
    758-2455
  • Heat Resistant Temperature(°C)
    60°C
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Used in combination with a nipple to connect a pressure hose.
· Allows water to pass through when connected to the nipple and stops the water when disconnected.
[Applications]
· For connecting hoses to nipples

Specifications of G096SH

  • Product Type
    Related Components
  • Height (mm)
    74
  • Compatible Hose Inner Diameter(mm)
    7.5~9
  • Compatible Hose Outer Diameter(mm)
    13.5
  • JAN Code
    4975373037266
  • Trusco Code
    758-2455
  • Heat Resistant Temperature(°C)
    60°C
  • Amount Of Content
    1 pc.
Part Number
G096SH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 410.78

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1