(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Nozzle Water Adjustable Aqua-Gun

Hose Nozzle Water Adjustable Aqua-Gun

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AGFS-600E

  • Product Type
    Related Components
  • Height (mm)
    175
  • Details Type
    With Connector
  • Compatible Hose Inner Diameter(mm)
    12–15
  • JAN Code
    4905009454938
  • Trusco Code
    483-4780
  • Amount Of Content
    1 pc.
Part Number
AGFS-600E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 457.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    175
  • Details Type
    With Connector
  • Compatible Hose Inner Diameter(mm)
    12–15
  • JAN Code
    4905009454938
  • Trusco Code
    483-4780
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Small-head AQUAGUN that allows you to adjust the water volume by squeezing and releasing the lever.
· Easy-to-grip front lever type.
· Uses a twist-prevention cap to stop the hose from becoming twisted.

Specifications of AGFS-600E

  • Product Type
    Related Components
  • Height (mm)
    175
  • Details Type
    With Connector
  • Compatible Hose Inner Diameter(mm)
    12–15
  • JAN Code
    4905009454938
  • Trusco Code
    483-4780
  • Amount Of Content
    1 pc.
Part Number
AGFS-600E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 457.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1