1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Horizontal Inclination Meter Digicubic

DIGITAL LEVEL

Digital Horizontal Inclination Meter Digicubic
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,721.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Calibration mode allows the absolute horizontal to be quickly calibrated.
· A backlit LCD display.
· To prevent mistakes in reading, turning the body around will also invert the numbers.
· Any angle can be set as the reference value 0°.
[Applications]
· For measuring angles from various reference surfaces.

Part Number
TDC-360
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,721.00

DIGITAL LEVEL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Digital Level Gauge Length(mm) 59 Magnet NA
Height(mm) 59 Thickness(mm) 28 Color Yellow
JAN Code 4989999370966 Trusco Code 761-6180 Minimum Display 0.1°
Measuring Range 360° (4 Directions 90°) Measurement accuracy ±0.2° (± 0.1° when 0° or 90°) Power Supply AAA Alkaline Batteries x 1 (Sold Separately)
Material Aluminum measuring surface, built-in magnet Mass(g) 71

Please check the type/dimensions/specifications of the part TDC-360 in the Digital Horizontal Inclination Meter Digicubic series.