1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

mobile level

mobile level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,635.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Portable aluminum level gauge with magnet.
· V-shaped groove measurement surface that can be firmly fixed to pipes.
· With large through-hole.
· Adopts a phosphorescent plate that can be read even in dark areas.
· Equipped with a powerful neodymium magnet with a magnetic flux density of approx. 330 mT.
[Applications]
· For horizontal and vertical measurements.
· Level gauge for general measurement

Part Number
ML-120B
ML-120BK
ML-120S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code

฿ 1,635.00

TJD MOBILE LEVEL 1 Piece(s) 1 Day(s) Blue4975364162939471-8666

฿ 1,685.00

TJD MOBILE LEVEL 1 Piece(s) 12 Day(s) Black4975364162946471-8674

฿ 1,685.00

TJD MOBILE LEVEL 1 Piece(s) 10 Day(s) Silver4975364162953471-8682

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 120 Magnet 1 location
Height(mm) 45 Thickness(mm) 18 Accuracy 1.50mm/m=0.08590°
Bubble Level Vial Horizontal/vertical Tape Number Horizontal 6 rings, vertical 4 rings Function With Luminescent Plate
Mass(g) 156