1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STABILA Aluminum Level Standard PRO

STABILA Aluminum Level Standard PRO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Both ends are fitted with plastic ribs for increased impact resistance.
· STABILA's unique completely-fixed bubble tube system makes it hard to go wrong. (German patent acquired)
· High-precision, pro-specification aluminum level.
[Applications]
· For measuring incline.

Part Number
SL-50N
SL-120N
SL-150N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,100.00

LEVEL INSTRUMENT 1 Piece(s) 12 Day(s) 5004954183153007352-8103290

฿ 2,037.00

LEVEL INSTRUMENT 1 Piece(s) 12 Day(s) 12004954183153045352-8057800

฿ 3,218.00

LEVEL INSTRUMENT 1 Piece(s) 12 Day(s) 15004954183153052352-80651350

Loading...

  1. 1

Basic Information

Product Type Level Gauge Magnet None Height(mm) 50
Thickness(mm) 21 Color Yellow Accuracy ±0.5mm/m