1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Large Tape Measure Speed Tufmic Reel (Glass Fiber)

Large Tape Measure Speed Tufmic Reel (Glass Fiber)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,372.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Smooth quad-speed rewinding.
· Includes a protective case to prevent tape slackening.
· Includes a shock absorber to protect the tip.
· Both sides feature a two-tone (white/yellow) scale. (Front: white 2 mm scale, Rear: yellow 5 mm scale)
· Glass-fiber tape that won't break and can be washed in water.
[Applications]
· For general measuring.

 
Part Number
SGR12-30
SGR12-50
SGR12-100
SGR12-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape length
(m)
JAN Code Trusco Code Mass
(g)

฿ 1,372.35

TAPE MEASURE 1 Piece(s) 1 Day(s) 304954183147952292-0743590

฿ 2,027.61

TAPE MEASURE 1 Piece(s) 12 Day(s) 504954183147969292-0751870

฿ 3,949.17

TAPE MEASURE 1 Piece(s) 1 Day(s) 1004954183147976292-07351450

฿ 5,669.00

TAPE MEASURE 1 Piece(s) 1 Day(s) 1204954183150099376-19911780

Loading...

  1. 1

Basic Information

Material Glass Fiber Tape Width(mm) 12 Product Type Large Tape Measure
Standard tension(N) 10 455mm pitch display Not Included JIS Standard JIS Class 1
Tape Thickness(mm) 0.48