1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Tape Measure Rubber Tufmic Capsule (Glass Fiber)

Small Tape Measure Rubber Tufmic Capsule (Glass Fiber)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 660.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Provides an superior hold thanks to its slip-resistant rubber construction.
· Glass-fiber tape that won't break, can be washed in water, and which features both chemical resistance and electrical insulation.
· Both sides feature a two-tone (white/yellow) scale. (Front: white 2 mm scale, rear: yellow 5 mm scale)
[Applications]
· For measuring when water resistance, chemical resistance and electrical insulation are required.

 
Part Number
GK12-10N
GK12-20N
GK12-30N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape length
(m)
JAN Code Trusco Code Mass
(g)

฿ 660.00

TAPE MEASURE 1 Piece(s) 1 Day(s) 104954183148409292-0701247

฿ 972.00

TAPE MEASURE 1 Piece(s) Same day 204954183148416292-0719384

฿ 1,363.50

TAPE MEASURE 1 Piece(s) 1 Day(s) 304954183148423292-0727538

Loading...

  1. 1

Basic Information

Material Glass Fiber Tape Width(mm) 12 Product Type Small Tape Measure
Standard tension(N) 10 455mm pitch display Not Included JIS Standard JIS Class 1
Tape Thickness(mm) 0.5