1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Tape Measure Diameter Rule (Steel)

KDS CONVEX

Small Tape Measure Diameter Rule (Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 339.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A pi measuring tape that enables users to quickly gauge the diameter when measuring for circumference.

 
Part Number
F10-02DMP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 339.00

KDS CONVEX 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Tape length(m) 2 Material Steel Tape Width(mm) 10
Product Type Small Tape Measure 455mm pitch display Not Included JIS Standard JIS Class 1
JAN Code 4954183150594 Trusco Code 331-3051 Tape Thickness(mm) 0.18
Mass(g) 70 Shock absorber NA Deceleration Button NA
Scale specification Double Surface (Surface: Normal Scale, Back: π (Pi) Scale) Details Type Fixed Hook, Free Type

Please check the type/dimensions/specifications of the part F10-02DMP in the Small Tape Measure Diameter Rule (Steel) series.