1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure NeoLock

Tape Measure NeoLock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 248.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A compact design that fits neatly into the hand.
· Includes a shock absorber.

Part Number
S13-20N
S16-35N
S16-55N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Horizontal retention
(m)
JAN Code Trusco Code Weight
(g)

฿ 248.00

MEASURING TAPE 1 Piece(s) Same day 2131.24954183145743003-237968

฿ 450.45

MEASURING TAPE 1 Piece(s) Same day 3.5161.54954183145767003-2387128

฿ 647.00

MEASURING TAPE 1 Piece(s) 1 Day(s) 5.5161.54954183145781003-2395185

Loading...

  1. 1

Basic Information

Scale Indicator One Side Standard JIS Class 1 Product Type Body
455 mm pitch display Available Deceleration Button NA Shock absorber Available
Details Type Mobile Claw, Lock type