1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wheel Brush With Shaft (Shaft Diameter 6 mm) Brass-Plated Steel Wire

Wheel Brush With Shaft (Shaft Diameter 6 mm) Brass-Plated Steel Wire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 430.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When working, always wear protective gear such as a safety helmet, safety glasses, etc.

Product Description

[Features]
· Uses high quality wire material for excellent durability and long life.
· Available in a wide range of sizes, suitable for various applications.
[Applications]
· Deburring and rust removal from metal products.
· For removing color or rust, etc.
· For processing welding joints.

Part Number
414752
415752
416752
417752
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Max. Rotational Speed
(rpm)
Overall Length
(mm)
Metal fitting diameter x metal fitting width
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 430.34

LSM1 WHEEL BRUSH WITH SHANK 1 Piece(s) 31 Day(s) 409180004222x124017359419809752-1324391 pc.

฿ 513.73

LSM1 WHEEL BRUSH WITH SHANK 1 Piece(s) 31 Day(s) 5012150004726x174017359419816752-1359601 pc.

฿ 499.87

LSM1 WHEEL BRUSH WITH SHANK 1 Piece(s) 31 Day(s) 6017150004726x174017359419823752-1391681 pc.

฿ 631.79

LSM1 WHEEL BRUSH WITH SHANK 1 Piece(s) 31 Day(s) 7019150004732x174017359419847752-1421791 pc.

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Wheel Brush Wire diameter(mm) 0.25
Shaft length(mm) 30 Hair material Brass Plated Steel Wire Number Contained In A Packet 1 pc.