(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Bit (Magnetic) (ACMM-1865)

Color Bit (Magnetic) (ACMM-1865)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ACMM-1865
ACMM-2565
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Ordering Unit

฿ 262.00

ANX1 DRIVER BITS 1 Pack(s)

2 Pieces Per Package

13 Day(s) 4962485392987 764-7611 1 pc (2 pcs)

฿ 262.00

ANX1 DRIVER BITS 1 Pack(s)

2 Pieces Per Package

13 Day(s) 4962485392994 764-7620 1 pc (2 pcs)

Basic Specifications

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    65
  • Presence of magnet at the blade tip
    Available
  • Ordering Unit
    1 pc (2 pcs)

Product Description

[Features]
· 1 unit fits 2 sizes.
· Both ends are unpainted so that the painted part will not get in the way when an electric screwdriver is attached.
[Applications]
· For turning flathead screws.

Part Number
ACMM-1865
ACMM-2565
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Ordering Unit

฿ 262.00

ANX1 DRIVER BITS 1 Pack(s)

2 Pieces Per Package

13 Day(s) 4962485392987 764-7611 1 pc (2 pcs)

฿ 262.00

ANX1 DRIVER BITS 1 Pack(s)

2 Pieces Per Package

13 Day(s) 4962485392994 764-7620 1 pc (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1