1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Grinder Angle Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Grinder Angle Type
  • Air Grinder Angle Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,613.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Air tool ideal for work from deburring to finishing.
· It is a safety lock lever type.
[Applications]
· For metal deburring, chamfering, grinding, and polishing.

Part Number
MRA-PG50210
MRA-PG502115SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
JAN Code Trusco Code Specifications Ordering Unit

฿ 12,613.00

MUB GRINDER 1 Piece(s) 12 Day(s) 1804526587376919754-281090° angle type, lever system, for 6 mm axle1 unit

฿ 15,853.00

฿ 11,149.41

MUB GRINDER 1 Piece(s) 10 Day(s) 2004526587376926754-2828115° angle type, lever system, for 6 mm axle1 unit

Loading...

  1. 1

Basic Information

Product Type Regular Type Chuck inner diameter(mm) 6 Number of load-free rotations(rpm) 18000
Operating Air Pressure(Mpa) 0.6 Air Consumption Amount(m³/min) 0.28 Ventilation Direction Rear
Hose Inlet Rc1/4 Mass(g) 700 Ordering Unit 1 unit