1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Jet Cutter

MINI CUTTER

Mini Jet Cutter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 55,722.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a powerful, air-powered motor for trouble-free cutting.
· Effective under severe, continuous operating conditions.
· The built-in noise-canceling device ensures a comfortable working environment.
· The carbide blade enables the cutting of super fibers such as aramid fiber.
[Applications]
· Blade hardness: HV 1,300 or greater
· Number of rotations: 4,000 RPM (4.5 air pressure)

Part Number
PC1062CH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 55,722.83

฿ 47,464.71

MINI CUTTER 1 Piece(s) 19 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Knife Cutter Knife Diameter 50mm Material Blade: Round carbide blade
Operating Air Pressure(MPa) 0.45 Air consumption amount (m3/min) 0.45Mpa Hose Inlet RC3/8
Notes This machine uses an air pressure of 4.5 kg/cm2 and can use two compressors providing 3 horsepower. Keep fingers and power cords away from the knife during operation. Always unplug the power cord when not using the equipment or when moving away from the equipment. Keep out of reach of children. JAN Code 4965280851031 Trusco Code 480-7626
Specifications Organic Super Fiber Cutting, Glass Fiber Cutting, Carbon Fiber Cutting Mass(g) 900 Set content and accessories Oil, Grease, 3 mm Wrench, Replacement Blade (CH50)
Ordering Unit 1 unit

Please check the type/dimensions/specifications of the part PC1062CH in the Mini Jet Cutter series.