1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Cutter Beaver Saw Replacement Blade

ASD SMALL CUTTING MACHINES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,384.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Because this chip saw was designed especially for use with the Beaver SAW, it generates few sparks and dust, making it safe.
· A beautiful cross section, free of scorching or burrs.

Part Number
EX7010497
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,384.76

ASD SMALL CUTTING MACHINES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Related Products Details Type Cermet Outer Diameter(mm) 165
Internal Diameter(mm) 62 Trusco Code 496-1218 Mass(g) 235
Applicable Cutting Material Steel pipes, lined steel pipes, stainless steel pipes, copper pipes, plastic pipes, etc. Compatible Model EX280E、EX360E Features Long service type with outstanding cutting quality.

Please check the type/dimensions/specifications of the part EX7010497 in the Pipe Cutter Beaver Saw Replacement Blade series.