1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Cutter Beaver SAW P400

PIPE CUTTING MACHINE

Pipe Cutter Beaver SAW P400
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78,697.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for cutting newly installed large-bore plastic pipes.
· If separately sold replacement blades are used, cutting and chamfering processing can be performed at the same time.
[Applications]
· For cutting plastic pipes for new installation.

Part Number
EX400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 78,697.55

PIPE CUTTING MACHINE 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pipe Cutter Rated Current(A) 10 Maximum Number of Load-Free Rotations(rpm) 4000
Power Consumption(W) 1010 Cord Length(m) 3 Cutting Performance 100~400mm
Maximum Thickness(mm) Cutting 25, cutting/chamfering 22 Chamfering performance(mm) Angle 15° / Width 30 mm (Max.) *Blade replacement required. Utilization(%) 25
Power Supply AC100V Trusco Code 759-7029 Mass(g) 6600
Overall Length(mm) 360 Width(mm) 250 Height(mm) 215
Accessory Beaver SAW Carbide B150 (EX7010489), Pipe Support S×2, L×1, Protective Glasses, Carrier Bag Applicable Chip Saw Carbide B150 (EX7010489) Features · Optimum for cutting of newly installed large-diameter plastic piping. · If separately sold replacement blades are used, cutting and chamfering processing can be performed at the same time.

Please check the type/dimensions/specifications of the part EX400 in the Pipe Cutter Beaver SAW P400 series.