1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Speed Cut-off Machine

MKT CUTTING SAW

High Speed Cut-off Machine
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 15,173.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with a motor with brake.
· Dual insulation structure.
· Lightweight and tough steel base.
· Equipped with single-action lock vise.

Part Number
MGC355B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,173.97

MKT CUTTING SAW 1 Piece(s) Available 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Small Type Cutting Machine Applicable Tip Saw: Outer Diameter(mm) 355 Applicable Tip Saw: Hole Diameter(mm) 25.4
Applicable Tip Saw: Blade Thickness(mm) 4.0 Rated Current(A) 15 Power Consumption(W) 1440
Cord Length(m) 3.5 Trusco Code 491-6875 Mass(g) 15000
No Load Rotation Speed(min-1) 3800 Total Length(mm) 570 Width(mm) 290
Height(mm) 590 Specifications Power Supply: 100 VAC, Carbon Brush: CB1017, Grinding Stone (mm): 355 x 4.0 x 25.4, Cutting Capability: Block (90°) W100 x H100 mm, Corner Pipe (45°) W70 x H70 mm, Round Material (90°) φ115 mm, Round Material (45°)φ70 mm Set Contents Accessories Offset Wrench (17 mm), Genuine Cutting Wheel
Features · Equipped with motor fitted with brake. · Doubly insulated structure. · Lightweight and tough steel base. · Equipped with single-action lock vise.

Please check the type/dimensions/specifications of the part MGC355B in the High Speed Cut-off Machine series.