1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Cutting Machine

SKM SMALL CUTTING MACHINES

Multi Cutting Machine
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43,991.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Electronic control system with 3-stage transmission mechanism.
· Dual insulation structure.
· It uses a "soft start" mechanism.
· Equipped with automatic recovery type motor protection mechanism.
· With spindle lock.
· Aluminum base integrated support structure.

Part Number
MCM305GB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 43,991.35

SKM SMALL CUTTING MACHINES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Small Type Cutting Machine Applicable Tip Saw: Outer Diameter(mm) 305 Applicable Tip Saw: Hole Diameter(mm) 25.4
Applicable Tip Saw: Blade Thickness(mm) 2 Rated Current(A) 15 Power Consumption(W) 1440
Cord Length(m) 3.5 Cutting Ability Cutting Capacity: Square Pipe (90°) W100 x H100 mm Square Pipe (45°) W70 x H70 mm Round Pipe (90°) φ105 mm Round Pipe (45°) φ70 mm L Angle (90°) W100 x H100 mm L Angle (45°) W50 x H50 mm Power Supply AC100
Carbon Brush CB1017 Trusco Code 491-6859 Mass(g) 16500
No Load Rotation Speed(min-1) Low Speed: 1,700, Medium Speed: 2,700, High Speed: 3,600 Set Contents Accessories Offset Wrench (17 mm), T Wrench (17 mm), Cutting Chip Cover, Genuine Chip Saw (BS-305M), Auxiliary Vise, Metal Screw Plate Features · Electronic control method and 3-speed transmission mechanism. · Doubly insulated structure. · Soft start adopted. · Equipped with automatic recovery type motor protection mechanism. · Equipped with spindle lock. · Aluminum base integrated support structure.

Please check the type/dimensions/specifications of the part MCM305GB in the Multi Cutting Machine series.