1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultrasonic Cutter SF-3441

ST01 ULTRASONIC CUTTER

Ultrasonic Cutter SF-3441
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 445,873.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A large amplitude type that increased the blade amplitude compared to the conventional model.
· Also used in machining scenes of aircraft material.

Part Number
SF-3441.SF-8500RR SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 445,873.00

฿ 292,849.39

ST01 ULTRASONIC CUTTER 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Product Type Ultrasonic cutter Oscillating Frequency(kHz) 22 Oscillator input (50/60 Hz)(V) AC200
Oscillator Rated Current(A) 2.5 Oscillator Weight(kg) 6.5 Handpiece Cord Length(m) 5
Power Consumption(VA) 500 Mass(kg/set) 7.5 Trusco Code 760-6486
Maximum Output(W) 300 Oscillator Dimensions(mm) W232 x D340 x H170mm Frequency adjustment Automatic tracking type
Power Supply Single‐phase current 200V 50/60Hz Vibrating element PZT Electrostrictive Oscillator Material Titanium Alloy (blade retaining part), Case: SUS303
Accessory Replacement Blade, Automatic machine connection plug

Please check the type/dimensions/specifications of the part SF-3441.SF-8500RR in the Ultrasonic Cutter SF-3441 series.