1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrasonic Cutter SH-3510 (Part Number)

ST01 ULTRASONIC CUTTER

Ultrasonic Cutter SH-3510
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 604,563.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features a high output of 500 W for cutting a wide variety of materials.
· Used even in aircraft parts and materials processing.

Part Number
SH-3510.SF-8500RR SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 604,563.00

฿ 497,857.63

ST01 ULTRASONIC CUTTER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Ultrasonic cutter Oscillating Frequency(kHz) 22 Oscillator input (50/60 Hz)(V) AC200
Oscillator Rated Current(A) 5 Oscillator Weight(kg) 10.5 Handpiece Cord Length(m) 5
Power Consumption(VA) 1000 Mass(kg/set) 12 Trusco Code 760-6516
Maximum Output(W) 500 Oscillator Dimensions(mm) W300 x D400 x H200mm Frequency adjustment Automatic tracking type
Power Supply Single‐phase current 200V 50/60Hz Vibrating element PZT Electrostrictive Oscillator Material Titanium Alloy (blade retaining part), Case: SUS303
Accessory Replacement Blade, Automatic machine connection plug

Please check the type/dimensions/specifications of the part SH-3510.SF-8500RR in the Ultrasonic Cutter SH-3510 series.