1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Controller for Micro Grinder UC250C-21 (Part Number)

AIRELECTORICTOOL

Power Controller for Micro Grinder UC250C-21
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,439.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Connect to a motor hand-piece and switch on/off for a gentle start.
· Includes a feedback circuit with no torque loss in any rotation range.
· Equipped with safety measures against overwork, abnormal current, transformer overheating, etc.
· Connect to the various Urawa Corporation-manufactured motor hand-pieces for grinding/polishing, deburring and chamfering.

Part Number
UC250C-21 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,439.00

฿ 14,447.06

AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Related Products Trusco Code 332-3609 JAN Code 4582154517321
Output Voltage(V) DC3~30 Collet 2.34mm Cord Length(m) 2
Input Voltage(V) AC100(50/60Hz) Rated input(VA) 24 Output Terminal 1-pole
Mass(kg) 2.1

Please check the type/dimensions/specifications of the part UC250C-21 in the Power Controller for Micro Grinder UC250C-21 series.