1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grindstone Dresser for Molding

GRINDING WHEELS

Grindstone Dresser for Molding
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,030.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A lineup of dressers that can quickly and easily perform dressing, truing, and molding work for various tools.

Part Number
PA4301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 1,030.56

GRINDING WHEELS 1 Piece(s) Same day 1 pc.

Loading...

  1. 1

Basic Information

Product Type Grinding stone dresser Particle Size(#) 60 Size(mm) 120×50
JAN Code 4580120537045 Trusco Code 499-8286 Notes Work must be performed at 15,000 rpm or less.
Mass(g) 219 Number Contained In A Packet 1 pc.

Please check the type/dimensions/specifications of the part PA4301 in the Grindstone Dresser for Molding series.