1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Grinder Heavy Duty Rotary (Part Number)

Micro Grinder Heavy Duty Rotary
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,865.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
It is suitable for a wide range of work, from high-speed use of diamond/CBN tools, carbide cutters, steel cutters, carbide drills, mounted points, to medium/low speed use of rubber mounted points, brushes, polishing tools, etc.

Part Number
M212D
M212HD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(min-¹)
Max. Torque
(cN・m)
JAN Code Trusco Code

฿ 33,865.39

Micro grinder (electric) 1 Piece(s) 5 Day(s) 1000~150005.94560128902212491-7197

฿ 36,400.21

MICRO GRINDER (ELECTRIC) 1 Piece(s) 5 Day(s) 1000~300004.24560128902229491-7219

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Attached collet (chuck)(mm) 6
Overall Length(mm) 177 Outer Diameter(mm) 33 Details Type Heavy Type