1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Frequency Inverter Power Supply (400 Hz)

NDT1 HIGH-FREQUENCY INVERTER

High Frequency Inverter Power Supply (400 Hz)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 141,216.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This 1 inverter can be used for 2 grinders at the same time.
· With soft start function.
· With instant stop (brake) function.

Part Number
HFI-088B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 141,216.00

฿ 114,639.15

NDT1 HIGH-FREQUENCY INVERTER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Model Parts, Accessories Part Type Other Input Side Voltage(V) Three-Phase AC 200–240
Input Side Frequency(Hz) 50Hz、60Hz Output Side Voltage(V) Three-Phase AC 200–240 Output Side Frequency(Hz) 400
Output Side Output Volume 4.2 kV AX2 system Width x Depth x Height(mm) 400×180×222 Input Side Power Supply Facility Capacity(kVA) 10.0
JAN Code 4967833007476 Trusco Code 763-9694 Mass(g) 11.1

Please check the type/dimensions/specifications of the part HFI-088B in the High Frequency Inverter Power Supply (400 Hz) series.