1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Go Zero Grinder Wood/Plastic Machining Set Exchangeable Tip Tool

Go Zero Grinder Wood/Plastic Machining Set Exchangeable Tip Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,155.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Wood cutter for G50W.
Diameter (mm): 50
Materials: carbide, high-speed steel

Part Number
T50
W50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Apply Mass
(g)

฿ 3,703.00

GRINDER 1 Piece(s) 14 Day(s) 4518484888558 758-3621Carbide Cutter30

฿ 2,155.65

GRINDER 1 Piece(s) 10 Day(s) 4518484888336 758-3656Wood Cutter14

Loading...

  1. 1

Basic Information

Product Type Parts, Accessories Diameter(mm) 50