1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Go Zero Grinder Concrete/Metal Machining Set Exchangeable Tip Tool

Go Zero Grinder Concrete/Metal Machining Set Exchangeable Tip Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 375.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·U-cut welding diamond for G50C.
Diameter (mm): 50

Part Number
DN50
DT50
S50
U50
V50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGrindstone diameter
(φ/mm)
Part Type Particle Size
(#)
JAN Code Trusco Code Apply Mass
(g)

฿ 542.72

GRINDER 1 Piece(s) 14 Day(s) 50-1204518484888664 758-3575Disc Cloth Sander12

฿ 375.57

GRINDER 1 Piece(s) 12 Day(s) --364518484888992 758-3583Disc Grindstone21

฿ 712.52

GRINDER 1 Piece(s) 19 Day(s) --1204518484888770 758-3613Whirl sander-

฿ 4,354.00

GRINDER 1 Piece(s) 12 Day(s) 50Other504518484888121 758-3630U cut diamond deposited grinding disc102

฿ 3,947.00

GRINDER 1 Piece(s) 12 Day(s) --504518484888138 758-3648V cut diamond deposited grinding disc72

Loading...

  1. 1

Basic Information

Product Type Parts, Accessories Diameter(mm) 50