1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Puncher Replacement Blade (Replacement Blade for 13.5 Holes for SH70)

IZP PUNCHERS

Angle Puncher Replacement Blade (Replacement Blade for 13.5 Holes for SH70)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,478.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 13.5 hole punch replacement blade for SH70
[Applications]
· Angle hole punching for thickness of 10 mm (SS400 or equivalent)

Part Number
SH70P13.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 3,478.67

IZP PUNCHERS 1 Piece(s) 10 Day(s) 1 Set (1 pcs)

Loading...

  1. 1

Basic Information

Product Type Related Item Compatible Model SH70 JAN Code 4906274804701
Trusco Code 474-1331 Specifications Male/Female Blade Set Mass(g) 250
Features · Replacement Blade for 13.5 Size Hole Punching with SH70 Application · Angle punching for thickness of 10 mm (equivalent to SS400) Number Contained In A Packet 1 Set (1 pcs)

Please check the type/dimensions/specifications of the part SH70P13.5 in the Angle Puncher Replacement Blade (Replacement Blade for 13.5 Holes for SH70) series.