1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SDS-Max Shank Hammer Drill Option Anchor Driving Bar

SDS-Max Shank Hammer Drill Option Anchor Driving Bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,135.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· By mounting to the SDS Plus Shank Hammer Drill, internal cone driving anchors can be hammered in easily.

Part Number
SDS-AB-30L
SDS-AB-40L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDriving portion size JAN Code Trusco Code Mass
(g)
Order unit

฿ 1,135.00

HAMMER DRILL (ELECTRIC) 1 Piece(s) 12 Day(s) 3.0 minutes3165140115230497-74241941 pc.

฿ 1,240.00

ANCHOR DRIVING ROD 1 Piece(s) 10 Day(s) 4.0 minutes3165140115254497-74322811 pc.

Loading...

  1. 1

Basic Information

Product Model Related Parts Total Length(mm) 260 Order unit 1 pc.