1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Nut Rotation Angle Wrench "Turn of the Nut Tightening Wrench"

Nut Rotation Angle Wrench "Turn of the Nut Tightening Wrench"
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 198,807.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An electric wrench optimal for tightening galvanized high-strength hex bolts, etc., in the turn-of-nut method.
· The rotation angle can be set using the tightening angle setting dial built in to the main body.
· Since it automatically stops at the setting angle, highly accurate and uniform angle-tightening is possible.

Part Number
TN20E-1TSALE
TN20E-2TSALE
TN22E-1TSALE
TN22E-2TSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Tightening Torque
(N▪m)
Voltage
(V)
Number of load-free rotations
(min-1)
Applicable Bolt Size M JAN Code Trusco Code Accessory contents Weight
(kg)

฿ 198,807.17

฿ 99,662.03

TNE1 SHEAR WRENCH 1 Piece(s) 10 Day(s) 540Single-phase 1002212G galvanized high strength hex bolt (12GSHTB): M16, galvanized high strength hex bolt (F8T): M16, M204953488099010498-2282Lever socket (M16, M20), flathead screwdriver, mini flathead screwdriver and metal case5.1

฿ 198,807.17

฿ 99,662.03

TNE1 SHEAR WRENCH 1 Piece(s) 20 Day(s) 540Single-phase 2002212G galvanized high strength hex bolt (12GSHTB): M16, galvanized high strength hex bolt (F8T): M16, M204953488142624498-2291Lever socket (M16, M20), flathead screwdriver, mini flathead screwdriver, connector and metal case5.1

฿ 229,276.63

฿ 108,195.64

TNE1 SHEAR WRENCH 1 Piece(s) 10 Day(s) 735Single-phase 1001712G galvanized high strength hex bolt (12GSHTB): M16, galvanized high strength hex bolt (F8T): M20, M224953488099027498-2304Lever socket (M20, M22), flathead screwdriver, mini flathead screwdriver and metal case5.6

฿ 229,276.63

฿ 108,195.64

TNE1 SHEAR WRENCH 1 Piece(s) 20 Day(s) 735Single-phase 2001712G galvanized high strength hex bolt (12GSHTB): M16, galvanized high strength hex bolt (F8T): M20, M224953488099034498-2312Lever socket (M20, M22), flathead screwdriver, mini flathead screwdriver, connector and metal case5.6

Loading...

  1. 1

Basic Information

Product Type Impact Wrench Accessory Available Power Consumption(W) 1,100