1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tape Type Electric Heater

YGM1 SELF-LIMITING HEATING

Tape Type Electric Heater
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,242.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Self-regulating heater that can be cut to the desired length.
[Applications]
· For freezing prevention and heat retention of pipes, valves, etc.
· For freezing prevention and heat retention of tanks and hoppers.
· Liquids / Viscous Substances: Maintains Liquidity (Freeze-proofing/Process Thermal Insulation)
· Gases: Liquefaction, Crystallization, Condensation Prevention
· Particles / solid matter: Coagulation prevention, moisture adhesion prevention

Part Number
YSL13-2S-1M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,242.66

YGM1 SELF-LIMITING HEATING 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Tape Heater Power(V) Single-phase 200 Capacity(KW) 0.013
Width(mm) 12 Length(m) 1 Thickness(mm) 4.5
Operating Temperature Range(°C) -40~40 JAN Code 4582308550501 Trusco Code 762-2902
Mass(g) 105 Features Self-regulating heater that can be cut to the desired length. Use · Suitable for freeze prevention and temperature retention of pipes and valves. · Suitable for freeze prevention and temperature retention of tanks and hoppers. · Fluids · Viscous substances: Flowable fibers (freeze prevention and process temperature retention) · Gases: Liquefaction · Crystallization · Condensation proofing · Powders and solids: Solidification prevention · Moisture adhesion prevention
Material Exterior Tinned copper braid, Insulation material: Flame retardant polyolefin Minimum Bending Radius 30 mm or More Termination Set YTS-IB (sold separately)