(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Because it can directly heat the liquid inside the tank and pipeline, it has superior thermal efficiency.
[Applications]
· For water, oil, various chemical heating, boilers, humidifiers, etc.
· Heating water
Part Number |
---|
PWA3050-40 |
PWA3050-44 |
PWA3100-40 |
PWA3100-44 |
PWA3150-40 |
PWA3150-44 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (KW) | Size of Heat Generating Part (mm) | Power Supply Specification | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,493.08 | PLUG TYPE HEATER | 1 Piece(s) | 31 Day(s) | 5 | 270 | Three-phase 400V | 4560123711215 | 758-6426 | 2300 | ||
฿ 15,455.98 | HKD1 PLUG TYPE HEATER | 1 Piece(s) | 31 Day(s) | 5 | 270 | Three-Phase 440 V | 4560123711222 | 758-6434 | 2300 | ||
฿ 26,535.58 | HKD1 PLUG TYPE HEATER | 1 Piece(s) | 31 Day(s) | 10 | 470 | Three-phase 400V | 4560123711239 | 758-6442 | 3000 | ||
฿ 26,566.53 | PLUG TYPE HEATER | 1 Piece(s) | 31 Day(s) | 10 | 470 | Three-Phase 440 V | 4560123711246 | 758-6451 | 3000 | ||
฿ 32,746.24 | PLUG TYPE HEATER | 1 Piece(s) | 31 Day(s) | 15 | 700 | Three-phase 400V | 4560123711253 | 758-6469 | 3700 | ||
฿ 29,721.95 | PLUG TYPE HEATER | 1 Piece(s) | 31 Day(s) | 15 | 700 | Three-Phase 440 V | 4560123711260 | 758-6477 | 3700 |
Loading...
Product Model | Block-Type Heater | Power Density(W/cm2) | 10 | Screw diameter | G2 |
---|---|---|---|---|---|
Thread Length(mm) | 25 | Features | Because it can directly heat the liquid inside the tank and pipeline, it has superior thermal efficiency. | Use | · Suitable for heating water, water, oil, heating various chemicals, boilers and humidifiers. |
Thermostat | NA | Temperature Regulation Range(°C) | NA | Heater Pipe Material | Copper |
Plug Material | Cast Iron |
How can we improve?
How can we improve?