(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Clean hot air flow that does not contaminate air.
· Does not generate combustible gas or pollute the air.
· Excellent durability and long service life have been realized with a stainless steel sheath heater.
· Can be continuously run for 24 hours, with an On-Off timer equipped as standard and a built-in, highly safe, over-heating prevention device.
[Applications]
· This is used for the drying of wet objects, and for incorporation in large machinery and production lines for heating in places where fires cannot be used.
· Heating of Chocolate Material
· Heating Vinyl Raw Material
· Drying Residual Liquid Inside Drum Cans
· Sterilization of car seats and sofas
Product Model | Hot Air Generator (Installation Type) | Power(V) | Three-Phase 200 | Temperature Range(°C) | Normal Temperature~350 |
---|---|---|---|---|---|
Width(mm) | 922 | Depth(mm) | 418 | Height(mm) | 545 |
Capacity(kW) | 15 | Maximum Air Volume 50 Hz / 60 Hz(m3 / min) | 8/9 | Maximum Static Pressure 50 Hz / 60 Hz(kPa) | 1.150/1.650 |
Noise Level(db) | 73/77 | Outlet Diameter(mm) | 100 | Suction Port Diameter(mm) | 100 |
JAN Code | 4538634619283 | Trusco Code | 759-7398 | Features | · Clean and hot air flow that does not contaminate air. · Air is not contaminated as little combustion gas is generated. · Superior durability and long service life achieved by adopting a stainless steel sheath heater. · The product features 24-hour continuous operation, with standard equipment on-off timer and built in high safety level heat prevention device. |
Use | · Drying wet articles, incorporation into large machinery and manufacturing lines, space heating for locations where flames cannot be used. · Heating of raw chocolate materials · Heating of vinyl raw materials · Drying of liquid residues inside drum cans · Sterilization of car seats and sofas | Power Cord Length | NA | Mass(g) | 58 |
Power Consumption 50 / 60(Hz (W)) | 15400/15600 | Material | Main Body: Resin; Blower: Aluminum Die Cast |
Please check the type/dimensions/specifications of the part SHD-15F3 in the Hot Air Blower (Digital Electronic Temperature Control Type) F3 Series series.
How can we improve?
How can we improve?