1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Saw Cutter

Metal Saw Cutter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 298,594.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Angle cutting possible up to 45° left.
· Wet-type metal saw manual cutting machine for metal cutting.
· Achieves stable clamping regardless of right angle / angle cutting because work clamps are on both the left and right sides of the cutter (material side / end side), and the vise plate can slide.
· When cutting square pipe at 90°, it can be clamped at an angle to lower the resistance.
[Applications]
· For cutting pipe, section steel, round and square bars, etc.

Part Number
TMC-315FSALE
TMC-370FSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTable Height
(mm)
Saw Blade
(mm)
Output
(kW)
Trusco Code

฿ 298,594.00

฿ 270,108.13

CUTTING MACHINE 1 Piece(s) 40 Day(s) 850315 1.0462-2103

฿ 358,314.00

฿ 323,270.89

CUTTING MACHINE 1 Piece(s) 40 Day(s) 8403702.2462-2111

Loading...

  1. 1

Basic Information

Product Model Pipe Cutting Machine Voltage(V) Three-Phase 200 Cord Length(m) 4
W x D x H(mm) 700 x 1000 x 1550 Accessories Metal saw 1 sheet Feature 1 · Cutting angle is up to 45° to the left. · Wet manual metal saw cutting machine for cutting metals. · Work clamps are located on both sides, to the left and right (material side and mill end side) of the blade and so the bypass plate can also slide, stable clamping is achieved whether the unit is used for linear or angular cuts. · Rhombus clamping is possible when performing 90° cutting of a square pipe to reduce resistance.
Feature 2 Angle cutting: Left 45°, 90°