(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·A combination of special steel gears provides stable shaft drive, making this a long-life mechanical cutting machine suitable for cutting large materials and heavy-duty cutting.
·A highly efficient semi-automatic model SA is also available for work involving a large amount of cutting.
[Applications]
·For cutting square pipes and large diameter round bars.
·For cutting steel and non-ferrous metals.
Part Number |
---|
P-370H |
P-370L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Table height (mm) | Trusco Code | Mass (g) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 460,672.34 ฿ 328,321.18 | DKO PIPE CUTTING MACHINES | 1 Piece(s) | 40 Day(s) | 800 | 461-5395 | 325000 | 1750 | ||
฿ 453,847.93 ฿ 328,313.59 | DKO PIPE CUTTING MACHINES | 1 Piece(s) | 40 Day(s) | 470 | 461-5409 | 280000 | 1380 |
Loading...
Product Type | Small cutter | Application | For ironwork and carpentry | Cord Length(m) | 3 |
---|---|---|---|---|---|
Saw blade(mm) | 370 | Output(kW) | 1.5 | Features | · A long life construction cutting machine suitable for cutting and deep cuts of large materials, with special gear combination providing a stable shaft drive. · Efficient semi-automatic SA type is also available for work with a large amount of cutting. |
Application | · Suitable for cutting square pipes and large diameter round bars. · Suitable for cutting various steel and non-ferrous metals. | Width(mm) | 640 | Depth(mm) | 850 |
Accessory | Metal Saw x 1 | Power Supply | Three-Phase 200 V | Angle cutting | Right 60°, Left 45° |
Number of Grindstone Rotations 50 Hz(rpm) | 20 | Number of Grindstone Rotations 60 Hz(rpm) | 24.5 | Cutting Capacity Round Rod Right Angle(mm) | 80 |
Cutting Capacity Round Pipe Right Angle(mm) | 120 | Cutting Capacity Angle - Right Angle(mm) | 100 x 100 | Cutting Capacity Flat Steel Right Angle(mm) | 150×50 |
Cutting Capacity Square Pipe Right Angle(mm) | 100 x 100 | Cutting Capacity U-Shaped Steel Right Angle(mm) | 150×75 | Cutting Capacity Round Rod 45°(mm) | 80 |
Cutting Capacity Round Pipe 45°(mm) | 120 | Cutting Capacity Angle 45°(mm) | 100 x 100 | Cutting Capacity Flat Steel 45°(mm) | 130×50 |
Cutting Capacity Square Pipe 45°(mm) | 100 x 100 | Cutting Capacity U-Shaped Steel 45°(mm) | 120×65 |
How can we improve?
How can we improve?