1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Cutter Machine Axxair Saw Blade

Pipe Cutter Machine Axxair Saw Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,528.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Each saw blade can be used with all cutters (CC121, 171, 221, 321).
· Saw blade dedicated for AXXAIR pipe cutters.
· Tough, viscous and rigid.
[Applications]
· Suitable for cutting pipes.

Features

●High speed cutting of all pipes. 
●Generation of burrs is rare.
●Each saw blade corresponds to all cutting machines(CC121, 171).

Usage

●To cut pipes. 
●For groove processing.

Specification

●Outer Diameter(mm):68
●SPQ(sheet):1
●Power Supply: Single phase 100V 
●Power Cord Length: 3m
Part Number
LS6844
LS6872
LS8034
LS8054
LS8080
LS9038
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth Outer Diameter
(mm)
Trusco Code Mass
(g)
Pipe Thickness

฿ 2,528.57

DKO PIPE CUTTING MACHINES 1 Piece(s) 40 Day(s) 44Z68461-532841Carbon Steel Pipe 2-7 mm, Stainless Steel Pipe 2-6 mm

฿ 2,528.57

DKO PIPE CUTTING MACHINES 1 Piece(s) 40 Day(s) 72Z68461-533638Carbon steel pipe 1-3 mm, stainless steel pipe 1-3 mm

฿ 3,861.43

DKO PIPE CUTTING MACHINES 1 Piece(s) 40 Day(s) 34Z80461-534466Carbon Steel Pipe 5-12 mm, Stainless Steel Pipe 5-6 mm

฿ 3,861.43

DKO PIPE CUTTING MACHINES 1 Piece(s) 40 Day(s) 54Z80461-535269Carbon Steel Pipe 2-7 mm, Stainless Steel Pipe 2-6 mm

฿ 3,861.43

DKO PIPE CUTTING MACHINES 1 Piece(s) 40 Day(s) 80Z80461-536171Carbon steel pipe 1-3 mm, stainless steel pipe 1-3 mm

฿ 4,495.00

DKO PIPE CUTTING MACHINES 1 Piece(s) 40 Day(s) 38Z90461-5379108Carbon Steel Pipe 5-12 mm, Stainless Steel Pipe 6 mm

Loading...

  1. 1

Basic Information

Product Type Pipe Cutter Application For ironwork Features · Respective saw blades are compatible with all cutting machines (CC121, 171, 221, 321). · Saw blade dedicated to AXXAIR pipe cutter. · Features tenacity and rigidity.
Application · Suitable for cutting pipes.