(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyethylene Piping Tool for Water Distribution, PE Scraper, Target Pipe Size 75–100

Polyethylene Piping Tool for Water Distribution, PE Scraper, Target Pipe Size 75–100

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SSPEC100

  • Product Type
    Scraper
  • Maximum Scrape Length(mm)
    103
  • Target pipe size
    75~100
  • JAN Code
    4989065108455
  • Trusco Code
    758-7457
  • Specifications
    Scrape Amount: Approx. 0.2 - 0.3 mm
  • Accessory
    Metal Cuttings Collection Case
  • Mass(kg)
    2.0
  • Amount Of Content
    1 pc.
Part Number
SSPEC100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,460.90

฿ 20,835.31

SPATULAS/SCRAPERS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Scraper
  • Maximum Scrape Length(mm)
    103
  • Target pipe size
    75~100
  • JAN Code
    4989065108455
  • Trusco Code
    758-7457
  • Specifications
    Scrape Amount: Approx. 0.2 - 0.3 mm
  • Accessory
    Metal Cuttings Collection Case
  • Mass(kg)
    2.0
  • Amount Of Content
    1 pc.

Product Description

[Features]
· For scraping the surface of polyethylene piping.
[Applications]
· For scraping polyethylene piping.

Specifications of SSPEC100

  • Product Type
    Scraper
  • Maximum Scrape Length(mm)
    103
  • Target pipe size
    75~100
  • JAN Code
    4989065108455
  • Trusco Code
    758-7457
  • Specifications
    Scrape Amount: Approx. 0.2 - 0.3 mm
  • Accessory
    Metal Cuttings Collection Case
  • Mass(kg)
    2.0
  • Amount Of Content
    1 pc.
Part Number
SSPEC100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,460.90

฿ 20,835.31

SPATULAS/SCRAPERS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1