(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Spatulas/Scrapers

A spatula/scraper is a tool used to remove dirt, rust and paint. It is also used for finishing caulking agents, filling putty, and gluing. The width, size and shape vary depending on the product, and there are trapezoidal and half-moon shaped blades, and blades and grips that are integrated. A replacement blade type may be used for peeling off the adhesive part and scraping off paint. The material of the blade is metal, rubber, ceramic, etc., and can be selected according to the application. There are different types of resin such as hardened polypropylene and soft polyamide, and they all have the characteristic that they do not easily scratch the work area. In addition, since stainless steel products are less likely to have chipped edges, they are suitable for rust removal and gasket peeling that require strength.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
303 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Caulking spatula NO.2

    Caulking spatula NO.2

    HANDY CROWN

    [Features]
    · Spatula for caulk finishing around plumbing and cracks.
    · Offers moderate elasticity, and can be used by sensing with your fingertips.
    From: ฿ 169.41
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Spatula with resin handle

    Spatula with resin handle

    TRUSCO

    A through spatula that can be used for a wide range of applications.
    [Features]
    · Checkering is applied to a crack-resistant PP resin handle for slip prevention.
    · Handle is a through-type that has metal all the way to the tips so it can be used with peace of mind.
    · The blade part is made of stainless steel (SUS420J2) and is sturdy and strong against rust. Realizes high strength with heat treatment.
    · Artisan-crafted authentic blades (201, 202, 203, 204, 212, 213, 214) make it possible to remove rust and dirt with little force.
    [Applications]
    · It can be used for peeling paint, removing rust from metals, removing stubborn dirt and sticky objects from hard floors, applying putty, etc.
    · It can be used for agitating and mixing paints, and for applying adhesives on a wide surface.
    From: ฿ 145.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Resin Spatula
    Resin Spatula
    Resin Spatula
    From: ฿ 58.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Scraper Y-Type

    Stainless Steel Scraper Y-Type

    HANDY CROWN

    [Features]
    · For removing old paint, rust, and dirt.
    · Hammer through type that can be used by striking.
    From: ฿ 166.69
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Carbon Peeling Spatula

    Carbon Peeling Spatula

    INOUEKOUGU

    [Features]
    · The ideal spatula for removing stuck on dirt.
    · Contains carbon, so it is stronger and lasts longer than conventional plastic spatulas.
    [Applications]
    · Use in places where a metal spatula might cause damage.
    From: ฿ 58.34
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Glass&Tile Scraper EA524LS

    Glass&Tile Scraper EA524LS

    ESCO

    【Product Specifications】
    ・Dim.-100 x 140mm
    ・Blade width-100mm
    ・You can change the blade at one-touch of it.
    ・Name…Body
    From: ฿ 256.68
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Puttying Tool

    Puttying Tool

    OTA SEISAKUSHO

    [Features]
    · Made with spring steel, having tensile strength, so you can put plenty of strength into it.
    [Applications]
    · Spatula for applying putty.
    · For joints/corners.
    From: ฿ 215.72
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Head Scraper
    Stainless Steel Head Scraper
    Stainless Steel Head Scraper
    Stainless Steel Head Scraper
    Stainless Steel Head Scraper
    Stainless Steel Head Scraper
    Stainless Steel Head Scraper

    Stainless Steel Head Scraper

    TJM DESIGN

    Penetrating stainless steel type scraper that can be used by striking with a hammer.
    [Features]
    · Tempered stainless steel blade is difficult to nick, and 1.8 mm thick.
    · Materials blade: stainless steel (SUS420J2), grip: elastomer resin.
    [Applications]
    · For general peeling and scraping.
    From: ฿ 500.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Scraper TS

    Scraper TS

    TRUSCO

    [Features]
    · The handle has checkering and anti-slip finish so it can be easily gripped with or without gloves.
    [Applications]
    · For peeling off stains on the floor and paints as well as for the removal of sticky substances.
    From: ฿ 103.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Rubber Spatula with Handle

    Rubber Spatula with Handle

    YOSHIKAWA

    For applying a primary coat of paste (putty, etc.)

    [Features]
    · Ideal for applying putty or scraping away excess paint.
    From: ฿ 185.89
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Screw Bar (Fluorine Coating)

    Screw Bar (Fluorine Coating)

    TRUSCO

    Fluorine coating is applied to stainless steel cutlery for preventing paint or adhesives from sticking. Checkering is applied to a crack-resistant PP resin handle for slip prevention.
    From: ฿ 167.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Scraper with Carbide Blade (50 mm Width)

    Scraper with Carbide Blade (50 mm Width)

    BAHCO

    [Features]
    · Carbide blade lasts more than 50 times longer than conventional (steel) blades.
    · Ergonomic handle is gentle on the hands.
    · Can be used in two directions.
    [Applications]
    · For removing paint, rust, adhesive tape, etc.
    · For removing adhesives, filling materials, and concrete from surfaces.
    · For removing matter adhered while doing ironwork on car bodies or boats, etc.
    From: ฿ 601.80
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scraper with Carbide Blade (25 mm Width)
    Scraper with Carbide Blade (25 mm Width)
    Scraper with Carbide Blade (25 mm Width)
    Scraper with Carbide Blade (25 mm Width)
    Scraper with Carbide Blade (25 mm Width)
    Scraper with Carbide Blade (25 mm Width)

    Scraper with Carbide Blade (25 mm Width)

    BAHCO

    [Features]
    · Carbide blade lasts more than 50 times longer than conventional (steel) blades.
    · Can be used on anything from soft materials such as wood to hard materials such as iron plate and concrete.
    · Precision-polished rounded blade design won't damage the surface of materials.
    [Applications]
    · For removing paint, rust, adhesive tape, etc.
    · For removing adhesives, filling materials, and concrete from surfaces.
    · For removing matter adhered while doing ironwork on car bodies or boats, etc.
    From: ฿ 568.20
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scraper L-Type

    Scraper L-Type

    TJM DESIGN

    [Features]
    · Blade is fixed with 2 double screws, so it can handle even vigorous work. Replaceable blade type scraper.
    · Uses a safety spring to prevent dropping accidents when changing the blade.
    · Equipped with a steel grip end that can be struck with a hammer.
    · Large-sized box cutter blades can be used as replacement blades.
    · Grip is made of easy-grip elastomer resin.
    · Replacement blade can be used with or without the cutting edge attached.
    [Applications]
    · For peeling wallpaper and flooring, and removing stubborn dirt.
    From: ฿ 728.34
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Mini Plastic Scraper

    Mini Plastic Scraper

    SK 11

    Polypropylene resin spatula.
    [Features]
    · Superior solvent resistance.
    [Applications]
    · Convenient for applying putty and glue, applying films and repair work.
    From: ฿ 50.48
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Plate Width 250 – 295 mm

    Plastic Plate Width 250 – 295 mm

    SK 11

    Plate is made of lightweight plastic that is hard to break even if dropped, and strong against chemicals.
    [Features]
    · Lightweight, handy type that is easy to hold in one hand.
    · Small size that is convenient for working in narrow spaces.
    · Care of smooth surfaces is easy.
    [Applications]
    · Convenient for preparing walls before applying paint or wallpaper (filling in cracks or holes with putty).
    From: ฿ 378.52
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Caulking Spatula
    Stainless Steel Caulking Spatula
    Stainless Steel Caulking Spatula
    Stainless Steel Caulking Spatula
    Stainless Steel Caulking Spatula
    Stainless Steel Caulking Spatula

    Stainless Steel Caulking Spatula

    OHTSUKA BRUSH MFG

    Caulking spatula that can be used for various applications.
    [Features]
    · Ample shape and size.
    · Can be used by sensing with your fingertips.
    · Spreading putty and caulking materials.
    [Applications]
    · Can be used for various applications such as stirring paint.
    From: ฿ 173.29
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Y Type Spatula
    Y Type Spatula
    Y Type Spatula

    Y Type Spatula

    OHTSUKA BRUSH MFG

    From paint removal to stubborn rust removal.
    From: ฿ 172.90
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Spatula Set (4 PCS)

    Plastic Spatula Set (4 PCS)

    SMATO

    [Features]
    · Comes in blister packaging.
    [Applications]
    · Use to apply and spread a thin layer of bond or putty.
    From: ฿ 279.48
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Spatula with Handle Red Small

    Rubber Spatula with Handle Red Small

    HANDY CROWN

    [Features]
    · Use for a wide variety of applications, such as removing spillover from paint cans, removing food that is stuck to the inside of food containers, etc.
    · Can also be used to apply a pattern to designer walls with paint.
    From: ฿ 259.15
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Caulking spatula No. 5, flat

    Caulking spatula No. 5, flat

    HANDY CROWN

    [Features]
    · Spatula for caulk finishing around plumbing and cracks.
    · Offers moderate elasticity, and can be used by sensing with your fingertips.
    From: ฿ 317.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mixing Bar B (Stirring Spatula) Blue

    Mixing Bar B (Stirring Spatula) Blue

    HANDY CROWN

    [Features]·Ideal for mixing materials such as paint and wall materials. ·Blue and made of polypropylene.
    From: ฿ 121.05
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Scraper Direct

    Stainless Steel Scraper Direct

    HANDY CROWN

    [Features]
    · For removing old paint, rust, and dirt.
    · Hammer through type that can be used by striking.
    From: ฿ 166.22
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Putty Spatula

    Putty Spatula

    INOUEKOUGU

    [Features]
    ·A spatula made of polyamide resin with a soft and supple waist.
    ·It can also handle subtle curves of the vehicle.
    ·Spatula with excellent chemical resistance.
    ·If the tip is worn, polish it with sandpaper before use.
    [Applications]
    · For sheet metal.
    ·film paste.
    From: ฿ 31.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Scraper M35

    Stainless Steel Scraper M35

    MURATEC KDS

    [Features]
    · Blade part can be folded and stored, so it is very convenient to carry around.
    [Applications]
    · For shaving and peeling applications.
    · For removing lids, for pipes and rollers, for removing nails simply, for unusually shaped or curved surfaces, for wall edges and corners.
    From: ฿ 403.83
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hyper Scraper Dedicated Replacement Blade

    Hyper Scraper Dedicated Replacement Blade

    OLFA

    [Features]
    · Replacement blade for Hyper Scraper.
    · A tough, thick blade.
    From: ฿ 194.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Glass Scraper EA524BC

    Glass Scraper EA524BC

    ESCO

    【Product Specifications】
    ・Dim.…40 x 100mm
    ・With 5 spare blades
    ・This scraper uses a razor blade. This makes it suitable for removing the durt on glass and tearing seals.
    ・EA524B-1, -5, -10 Spare blade
    From: ฿ 288.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Putty Knife EA579C-50

    Stainless Steel Putty Knife EA579C-50

    ESCO

    【Product Specifications】
    ・Overall length-220mm
    ・Blade width-50mm
    ・Blade material-Stainless steel
    ・Hardness-Mid-soft
    From: ฿ 376.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Long Handle Rubber Putty Knife EA579DA-8

    Long Handle Rubber Putty Knife EA579DA-8

    ESCO

    【Product Specifications】
    ・Rubber material-Natural rubber
    ・Rubber thickness-tip:2.0mm, root:7.0mm
    ・Blade width-120mm
    ・Overall length-525mm
    From: ฿ 798.84
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sash Putty Knife EA579E-1

    Sash Putty Knife EA579E-1

    ESCO

    【Product Specifications】
    ・Overall length-245mm
    ・Blade material-Stainless steel
    ・Hardness-Medium soft
    ・Blade width…4.5mm
    From: ฿ 376.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sash Putty Knife EA579E-3

    Sash Putty Knife EA579E-3

    ESCO

    【Product Specifications】
    ・Overall length-245mm
    ・Blade material-Stainless steel
    ・Hardness-Medium soft
    ・Blade width…15mm
    From: ฿ 376.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Plastic Replacement Blades, 100 piece
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Plastic Replacement Blades, 100 piece

    RS Pro

    Specifications
    Type = Razor Blade
    Material = Plastic
    Number of Pieces = 100
    From: ฿ 517.92
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Alloy Steel Hand Scraper
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Alloy Steel Hand Scraper

    RS Pro

    Specifications
    Type = Seal Scraper
    Material = Alloy Steel
    From: ฿ 626.10
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double G Scraper 600

    Double G Scraper 600

    MURATEC KDS

    [Features]
    · For removal of paint, flooring, etc.
    · Adhesives are easily removed from the fluororesin coating.
    · The grip is designed in pursuit of the good grip concept.
    · Easy-to-hold grip that allows force to be easily utilized.
    From: ฿ 957.70
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    GG Scraper Common Fixing Screw

    GG Scraper Common Fixing Screw

    MURATEC KDS

    A replacement mounting screw for the GG scrapers with a grip that is easy to apply force and hold.
    From: ฿ 122.37
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    T-25 Scraper

    T-25 Scraper

    OLFA

    [Features]
    · A spare blade type scraper with thin blade bent back for use.
    · The body and the fittings no longer come apart during blade replacement.
    From: ฿ 116.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    T-45 Scraper

    T-45 Scraper

    OLFA

    [Features]
    · A spare blade type scraper with thin blade bent back for use.
    · Depending on the extent to which force is applied, blade curvature can be adjusted for various types of work from detailed work on one location to work where the whole blade width is used.
    [Applications] Removing rust, removing dirt, stripping paint, peeling off stickers, etc.
    From: ฿ 109.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Edge cutter

    Edge cutter

    OLFA

    A replaceable leather scraper that can be used for a wide range of purposes, such as cutting, cutting, trimming, peeling, and scraping.
    [Features]
    ·Replaceable skins.
    ·Unparalleled sharpness.
    ·The blade can be used forward and backward.
    ·Blade width 43mm.
    [Applications]
    ·It can be used for a wide range of purposes.
    ·Ideal for cutting leather and resin sheets.
    From: ฿ 122.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scraper (Blade Length 31 mm)
    Scraper (Blade Length 31 mm)
    Scraper (Blade Length 31 mm)
    Scraper (Blade Length 31 mm)

    Scraper (Blade Length 31 mm)

    OLFA

    [Features]
    · Integrally molded scraper that can be used for peeling, polishing, and other finishing.
    From: ฿ 159.24
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    64 mm Iron Jaw Scraper

    64 mm Iron Jaw Scraper

    OLFA

    [Features]
    · Stainless steel blade scraper that can be used even in wet areas.
    · The blade has straight and curved parts for different purposes.
    [Applications]
    · For dirt removal.
    From: ฿ 202.84
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Putty Knife Golden Putty

    Putty Knife Golden Putty

    OTA SEISAKUSHO

    [Features]
    · Uses spring steel which features good elasticity, and the edge is polished thin so as not to tire the hands.
    [Applications]
    · Spatula for applying putty.
    · Especially for joint putty.
    From: ฿ 305.43
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Putty Knife Undercoat Flex

    Putty Knife Undercoat Flex

    OTA SEISAKUSHO

    [Features]
    · The thinnest putty spatula, polished to maintain flexibility.
    [Applications]
    · Especially for joint putty.
    · Spatula for applying putty.
    From: ฿ 359.70
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    fluoropolymer Putty

    fluoropolymer Putty

    OTA SEISAKUSHO

    [Features]
    · fluoropolymer processing means that putty doesn't adhere well, so care is easy.
    · Polished so that it becomes progressively thinner from the base to the edge.
    [Applications]
    · Spatula for applying putty.
    From: ฿ 588.13
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Ground Spatula

    Stainless Steel Ground Spatula

    OTA SEISAKUSHO

    [Features]
    · Rounded handle that is lightweight and easy to grip, with a clear coating.
    [Applications]
    · For cutting corners of wallpaper.
    From: ฿ 319.04
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scraper H-Type

    Scraper H-Type

    TJM DESIGN

    [Features]
    ·Ideal for removing stubborn stains and scraping.
    · Easy-to-grasp elastomer resin grip is used.
    ·A safety spring is built in to prevent the blade from falling off during blade replacement.
    ·It can be used by hitting the grip end with a hammer.
    ·The blade comes with an oversized non-scored blade that is highly durable.
    ·Extra-large spare blades (H-shaped blades) for cutters can be used as spare blades.
    [Applications]
    ·Stubborn peeling and scraping work such as wallpaper, flooring, waterproof sheets, etc.
    From: ฿ 1,819.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hammer Spatula (Bend)

    Hammer Spatula (Bend)

    TRUSCO

    [Features]
    · The handle is made of PP resin and has a flanged shape that is impact resistant and checkered for slip resistance.
    · Can be hit with a hammer for use
    From: ฿ 322.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Caulking Spatula

    Caulking Spatula

    TRUSCO

    [Features]
    · The metal part is made of hardened stainless steel and has excellent elasticity. The surface has undergone a fluorine resin coating process that does not allow paint or glue to adhere.
    [Applications]
    · Caulking of walls, tiles, etc.
    From: ฿ 99.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    EV Special Heavy-Duty Stainless Steel Scraper 2-Piece Set

    EV Special Heavy-Duty Stainless Steel Scraper 2-Piece Set

    E VALUE

    Specially thick stainless steel blade that can stand up to hard work.
    From: ฿ 371.61
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Soft G Scraper

    Soft G Scraper

    SK 11

    Rust-resistant stainless steel scraper that is easy to care for.
    [Features]
    · Grip can withstand being struck with a hammer, but is also soft and conforms to the hand.
    · Thin blade that bends well.
    [Applications]
    · Convenient for removing paint, rust, and dirt.
    From: ฿ 254.86
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Smooth Spatula

    Smooth Spatula

    SK 11

    Polypropylene resin spatula.
    [Features]
    · Superior solvent resistance.
    [Applications]
    · Ideal for applying glue, putty, filler, removing dirt, and repairing cracks.
    From: ฿ 71.17
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Resin Caulking Spatula, Blade Width 5 mm/10 mm/15 mm

    Resin Caulking Spatula, Blade Width 5 mm/10 mm/15 mm

    SK 11

    Convenient spatula for caulking around sashes and siding around plumbing, as well as wallpaper finishing.
    [Features]
    · The tip is chamfered to 45 degrees and the caulking agent does not protrude during application, so it is possible to work with few mistakes.
    · Made of lightweight, flexible plastic that fits easily in your hand, and won't damage walls or tile.
    [Applications]
    · Convenient for caulking around sashes and siding around plumbing, as well as wallpaper finishing.
    From: ฿ 78.11
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Soft Caulking Spatula, Blade Width 22 mm/30 mm
    Soft Caulking Spatula, Blade Width 22 mm/30 mm
    Soft Caulking Spatula, Blade Width 22 mm/30 mm
    Soft Caulking Spatula, Blade Width 22 mm/30 mm
    Soft Caulking Spatula, Blade Width 22 mm/30 mm
    Soft Caulking Spatula, Blade Width 22 mm/30 mm

    Soft Caulking Spatula, Blade Width 22 mm/30 mm

    SK 11

    Convenient spatula for caulking around sashes and siding around plumbing, as well as wallpaper finishing.
    [Features]
    · This set contains one each of 5 mm, 10 mm and 15 mm size spatulas, plus one for use in corners.
    · Use the one that suits the place where you are working.
    · Made of lightweight, flexible plastic that fits easily in your hand, and won't damage walls or tile.
    [Applications]
    · Convenient for caulking around sashes and siding around plumbing, as well as wallpaper finishing.
    From: ฿ 96.20
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Silicone King Spatula, Blade Width 7–33 mm

    Silicone King Spatula, Blade Width 7–33 mm

    SK 11

    Convenient silicone caulking spatula for caulking around sashes and siding around plumbing, as well as wallpaper finishing.
    [Features]
    · The silicone rubber fits the surface of the wall, so it is perfect for caulking on walls with uneven surfaces.
    · Made of lightweight, flexible plastic that fits easily in your hand, and won't damage walls or tile.
    · It is possible to bring out a shine on the caulking surface.
    [Applications]
    · Convenient for caulking around sashes and siding around plumbing, as well as wallpaper finishing.
    From: ฿ 102.38
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Leather

    Leather

    NT CUTTER

    [Features]
    · Included with the main body are two replacement blades, a diagonal blade that makes cutting curves easy (BKT-350P), and a straight blade that is convenient for cutting off pieces (BKT-300P.)
    · Uses a rubber grip that is easy to hold on to.
    [Applications]
    · Ideal for cutting or skiving leather.
    From: ฿ 668.13
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scraper (Blade Length 47.5 mm)

    Scraper (Blade Length 47.5 mm)

    NT CUTTER

    [Features]
    · Convenient scraper that stores the blade inside the main body.
    · Replaceable blades
    · Rust-resistant stainless steel blade.
    · Blade width 28 mm (BSC-11 blade)
    [Applications]
    · For removing dirt from walls and floors, and peeling paint. Also ideal for cutting leather or rubber sheeting.
    From: ฿ 225.04
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    NT Replacement Blade, Scraper Replacement Blade, Blade Thickness 1 mm, Blade Width 60 mm

    NT Replacement Blade, Scraper Replacement Blade, Blade Thickness 1 mm, Blade Width 60 mm

    NT CUTTER

    [Features]
    · Replacement blade for SC-2P scraper
    · Rust-resistant stainless steel blade
    · Blade width 60 mm
    [Applications]
    · For removing dirt from walls and floors, and peeling paint. Also ideal for cutting leather or rubber sheeting.
    From: ฿ 139.43
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    NT Replacement Blade, Leather Straight Blade, Blade Thickness 0.60

    NT Replacement Blade, Leather Straight Blade, Blade Thickness 0.60

    NT CUTTER

    [Features]
    · Dedicated leather cutter
    · Straight blade suitable for cutting
    [Applications]
    · Ideal for cutting and skiving leather
    From: ฿ 210.84
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Scraper SSC

    Stainless Steel Scraper SSC

    TONE

    A scraper ideal for peeling various gaskets of automobile engines and industrial machinery.
    [Features]
    · It is ideal for detailed work as the entire blade part is short and hard to bend.
    [Applications]
    · For peeling and surface finishing work.
    From: ฿ 515.27
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stainless Steel Scraper
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Stainless Steel Scraper

    KTC(KYOTO TOOL)

    It is a standard stainless steel scraper.
    From: ฿ 813.97
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ceramic / stainless steel scraper set A (2 sets)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Ceramic / stainless steel scraper set A (2 sets)

    KTC(KYOTO TOOL)

    Use a stainless steel scraper for cutting and a ceramic scraper for finishing. Uses a ceramic scraper for a cleaner finish.
    From: ฿ 3,007.29
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ceramic scraper
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Ceramic scraper

    KTC(KYOTO TOOL)

    Features outstanding durability. A ceramic tip with low risk of rusting or discoloration. Both side surfaces of the blade can be used.
    From: ฿ 3,192.00
    Special Price
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sticker Scraper DX
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Sticker Scraper DX

    KTC(KYOTO TOOL)

    25 mm blade width and round tip blade stay enables force to be easily applied for excellent workability. The grip has space to store 10 sets of separately sold replacement blades (KZS-2510). 5 replacement blades are included.
    From: ฿ 960.64
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cedar Scraper

    Cedar Scraper

    OHTSUKA BRUSH MFG

    Flexible spatula well suited to curved surfaces.
    [Features]
    · Made of highest quality cypress wood.
    · Made from a uniform piece.
    · Flexible and well suited to curved surfaces.
    [Applications]
    · For construction/industrial use.
    From: ฿ 72.22
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Scraper (for construction and industrial use)
    Scraper (for construction and industrial use)
    Scraper (for construction and industrial use)

    Scraper (for construction and industrial use)

    OHTSUKA BRUSH MFG

    Plastic triangular spatula with excellent water resistance.
    [Features]
    · Spatula for construction and industrial use.
    · Superior solvent resistance.
    · Somewhat strong resilience.
    [Applications]
    · Made of plastic with excellent water resistance.
    From: ฿ 106.72
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber bellows double-edged type (for sheet metal)
    Rubber bellows double-edged type (for sheet metal)
    Rubber bellows double-edged type (for sheet metal)
    Rubber bellows double-edged type (for sheet metal)

    Rubber bellows double-edged type (for sheet metal)

    OHTSUKA BRUSH MFG

    Rubber spatula for processing materials.
    [Features]
    · Do not use for purposes other than processing materials.
    [Applications]
    · Spatula for processing base materials for painting sheet metal.
    From: ฿ 174.91
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    C Type Rubber Spatula (for Sheet Metal)

    C Type Rubber Spatula (for Sheet Metal)

    OHTSUKA BRUSH MFG

    Flexible and soft spatula for painting sheet metal.
    [Features]
    · Can be used even for fine curves on car bodies.
    [Applications]
    · Rubber spatula for painting sheet metal.
    From: ฿ 302.95
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Dimple Spatula Beige White
    Dimple Spatula Beige White
    Dimple Spatula Beige White
    Dimple Spatula Beige White

    Dimple Spatula Beige White

    OHTSUKA BRUSH MFG

    Easy to hold spatula for construction use with a design that fits your hand.
    [Features]
    · Hard specification.
    · Material is polyacetal.
    · Design that fits your hand.
    [Applications]
    · Easy to hold spatula for construction use.
    From: ฿ 73.19
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dimple Spatula Beige
    Dimple Spatula Beige
    Dimple Spatula Beige

    Dimple Spatula Beige

    OHTSUKA BRUSH MFG

    Easy to hold spatula for construction use with a design that fits your hand.
    [Applications]
    · Material is polyacetal.
    · Design that fits your hand.
    · Made from environmentally-friendly recycled PP.
    [Applications]
    · Easy to hold spatula for construction use.
    From: ฿ 125.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Metal Spatula with Handle
    Metal Spatula with Handle
    Metal Spatula with Handle
    Metal Spatula with Handle

    Metal Spatula with Handle

    OHTSUKA BRUSH MFG

    Metal spatula for kneading materials.
    [Features]
    · For kneading applications.
    · The material of the blade is steel.
    [Applications]
    · Metal spatula that can be used for kneading materials.
    From: ฿ 370.84
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Spatula
    Stainless Steel Spatula
    Stainless Steel Spatula

    Stainless Steel Spatula

    OHTSUKA BRUSH MFG

    Stainless steel spatula for kneading.
    [Features]
    · Easy-to-grip wooden handle.
    · Blade material is stainless steel.
    · 300332-0000 is a knife type.
    [Applications]
    · Use for kneading.
    From: ฿ 479.17
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Skiver for Joints

    Skiver for Joints

    OHTSUKA BRUSH MFG

    Scraper for joints that can be used for various applications.
    [Features]
    · Ideal for scraping silicone from joints.
    · For everything from peeling paint to scraping off stubborn rust.
    [Applications]
    · Use for joints.
    From: ฿ 170.24
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Y-Type Scraper
    Stainless Steel Y-Type Scraper
    Stainless Steel Y-Type Scraper

    Stainless Steel Y-Type Scraper

    OHTSUKA BRUSH MFG

    Hammer through type scraper.
    [Features]
    · Hammer through type that can be struck by a hammer that allows for comfortable work.
    [Applications]
    · Can be used for everything from peeling paint to scraping off stubborn rust.
    From: ฿ 500.66
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Glass Scraper No.1 / No.3
    Glass Scraper No.1 / No.3
    Glass Scraper No.1 / No.3

    Glass Scraper No.1 / No.3

    OHTSUKA BRUSH MFG

    Palm-sized scraper that is effective in small areas.
    [Features]
    · 301811-0001 width is 40 mm.
    · 301811-0003 width is 120 mm.
    · Palm-sized, so it is effective in small areas.
    [Applications]
    · For peeling, scraping, etc.
    From: ฿ 585.40
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Y Type Carbide Blade Spatula

    Y Type Carbide Blade Spatula

    OHTSUKA BRUSH MFG

    Highest grade carbide scraper.
    [Features]
    · Cutting tool with a carbide blade edge.
    · 50 mm wide.
    · Total length 185 mm.
    [Applications]
    · Highest grade Y-shaped scraper.
    From: ฿ 914.13
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Window Scraper 46701

    Window Scraper 46701

    SIGNET

    A scraper with an easy-to-grip resin grip that can be used for cleaning and removing film from window glass.
    From: ฿ 505.43
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Scraper (Hardening Type)

    Scraper (Hardening Type)

    SMATO

    [Features]
    · Materials: SUS420
    [Applications]
    · Recommend for the removal of paint, flooring, wallpaper, advertising fliers, etc.
    From: ฿ 91.05
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Y Type Spatula, Wood Handle

    Y Type Spatula, Wood Handle

    HANDY CROWN

    [Features]·For removing old paint film, rust and dirt. · Hammer through type that can be used by striking. ·Made of stainless steel and rust resistant.
    From: ฿ 333.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Caulking spatula, small

    Caulking spatula, small

    HANDY CROWN

    [Features]·It is ideal for caulking finish of detailed parts such as joint widths. ·Made of stainless steel with a wood handle.
    From: ฿ 174.69
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Scraper with Hammer

    Scraper with Hammer

    HANDY CROWN

    [Features]
    · For removing old paint, rust, and dirt.
    · Hammer through type that can be used by striking.
    · Hammer is included for superior workability.
    From: ฿ 294.72
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wooden Handle Metal Spatula
    Wooden Handle Metal Spatula
    Wooden Handle Metal Spatula
    Wooden Handle Metal Spatula

    Wooden Handle Metal Spatula

    HANDY CROWN

    [Features]
    · For applying and removing adhesives, cleaning sheet iron, mixing paint, etc.
    From: ฿ 196.59
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    White Putty Spatula
    White Putty Spatula
    White Putty Spatula
    White Putty Spatula
    White Putty Spatula
    White Putty Spatula

    White Putty Spatula

    HANDY CROWN

    [Features]
    · For a variety of applications, such as applying putty, removing stickers, applying adhesive, etc.
    From: ฿ 45.74
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Caulking Spatula, Material (Blade) Resin, Size 5 mm/10 mm/15 mm
    Caulking Spatula, Material (Blade) Resin, Size 5 mm/10 mm/15 mm
    Caulking Spatula, Material (Blade) Resin, Size 5 mm/10 mm/15 mm
    Caulking Spatula, Material (Blade) Resin, Size 5 mm/10 mm/15 mm

    Caulking Spatula, Material (Blade) Resin, Size 5 mm/10 mm/15 mm

    HANDY CROWN

    [Features]
    · Spatula for caulk finishing around plumbing and cracks.
    · Since the tip is chamfered to 45°, the caulking does not protrude, and the finish is clean.
    · Even if silicone adheres to the spatula, it is easily removed.
    From: ฿ 88.15
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Caulking spatula, corner

    Caulking spatula, corner

    HANDY CROWN

    [Features]
    · Spatula for caulk finishing around plumbing and cracks.
    · Since the tip is chamfered to 45°, the caulking does not protrude, and the finish is clean.
    · Even if silicone adheres to the spatula, it is easily removed.
    From: ฿ 88.61
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Caulking spatula NO.3

    Caulking spatula NO.3

    HANDY CROWN

    [Features]
    · Spatula for caulk finishing around plumbing and cracks.
    · Offers moderate elasticity, and can be used by sensing with your fingertips.
    From: ฿ 212.14
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Caulking spatula No. 7, rounded

    Caulking spatula No. 7, rounded

    HANDY CROWN

    [Features]
    · Spatula for caulk finishing around plumbing and cracks.
    · Offers moderate elasticity, and can be used by sensing with your fingertips.
    From: ฿ 217.87
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mixing Bar A (Stirring Spatula) Black

    Mixing Bar A (Stirring Spatula) Black

    HANDY CROWN

    [Features]·Ideal for mixing materials such as paint and wall materials. ·Black, made of polypropylene.
    From: ฿ 182.93
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Skiving Knife for Peeling Joints
    Skiving Knife for Peeling Joints
    Skiving Knife for Peeling Joints
    Skiving Knife for Peeling Joints

    Skiving Knife for Peeling Joints

    HANDY CROWN

    [Features]
    · Highly strong and convenient for removal of rough caulking.
    From: ฿ 184.96
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Joint Caulking Spatula Bent

    Joint Caulking Spatula Bent

    HANDY CROWN

    [Features]
    · Ideal for caulk finishing in narrow places, such as joints, etc.
    From: ฿ 202.33
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Backup Scraper
    Backup Scraper
    Backup Scraper
    Backup Scraper

    Backup Scraper

    HANDY CROWN

    [Features]
    · Since the tip of the spatula is chamfered to 45°, it is ideal for caulk leveling.
    · Includes a roller, so it is convenient for uniformly leveling back up materials.
    From: ฿ 141.55
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    PP Spatula White
    PP Spatula White
    PP Spatula White
    PP Spatula White

    PP Spatula White

    HANDY CROWN

    [Features]
    · Can be used for a wide variety of applications, such as applying glue or putty, filling, removing dirt, repairing cracks, applying a film, etc.
    From: ฿ 130.63
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
Product Type
Material (blade)
Blade Width(mm)
Other
You can add up to 6 items per a category to the compare list.
Caulking spatula NO.2
You can add up to 6 items per a category to the compare list.
Spatula with resin handle
You can add up to 6 items per a category to the compare list.
Resin Spatula
Resin Spatula
Resin Spatula
You can add up to 6 items per a category to the compare list.
Stainless Steel Scraper Y-Type
You can add up to 6 items per a category to the compare list.
Carbon Peeling Spatula
You can add up to 6 items per a category to the compare list.
Glass&Tile Scraper EA524LS
You can add up to 6 items per a category to the compare list.
Puttying Tool
You can add up to 6 items per a category to the compare list.
Stainless Steel Head Scraper
Stainless Steel Head Scraper
Stainless Steel Head Scraper
Stainless Steel Head Scraper
Stainless Steel Head Scraper
Stainless Steel Head Scraper
Stainless Steel Head Scraper
You can add up to 6 items per a category to the compare list.
Scraper TS
You can add up to 6 items per a category to the compare list.
Rubber Spatula with Handle
You can add up to 6 items per a category to the compare list.
Screw Bar (Fluorine Coating)
You can add up to 6 items per a category to the compare list.
Scraper with Carbide Blade (50 mm Width)
You can add up to 6 items per a category to the compare list.
Scraper with Carbide Blade (25 mm Width)
Scraper with Carbide Blade (25 mm Width)
Scraper with Carbide Blade (25 mm Width)
Scraper with Carbide Blade (25 mm Width)
Scraper with Carbide Blade (25 mm Width)
Scraper with Carbide Blade (25 mm Width)
You can add up to 6 items per a category to the compare list.
Scraper L-Type
You can add up to 6 items per a category to the compare list.
Mini Plastic Scraper
You can add up to 6 items per a category to the compare list.
Plastic Plate Width 250 – 295 mm
You can add up to 6 items per a category to the compare list.
Stainless Steel Caulking Spatula
Stainless Steel Caulking Spatula
Stainless Steel Caulking Spatula
Stainless Steel Caulking Spatula
Stainless Steel Caulking Spatula
Stainless Steel Caulking Spatula
You can add up to 6 items per a category to the compare list.
Y Type Spatula
Y Type Spatula
Y Type Spatula
You can add up to 6 items per a category to the compare list.
Plastic Spatula Set (4 PCS)
You can add up to 6 items per a category to the compare list.
Rubber Spatula with Handle Red Small
You can add up to 6 items per a category to the compare list.
Caulking spatula No. 5, flat
You can add up to 6 items per a category to the compare list.
Mixing Bar B (Stirring Spatula) Blue
You can add up to 6 items per a category to the compare list.
Stainless Steel Scraper Direct
You can add up to 6 items per a category to the compare list.
Putty Spatula
You can add up to 6 items per a category to the compare list.
Stainless Steel Scraper M35
You can add up to 6 items per a category to the compare list.
Hyper Scraper Dedicated Replacement Blade
You can add up to 6 items per a category to the compare list.
Glass Scraper EA524BC
You can add up to 6 items per a category to the compare list.
Stainless Steel Putty Knife EA579C-50
You can add up to 6 items per a category to the compare list.
Long Handle Rubber Putty Knife EA579DA-8
You can add up to 6 items per a category to the compare list.
Sash Putty Knife EA579E-1
You can add up to 6 items per a category to the compare list.
Sash Putty Knife EA579E-3
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Plastic Replacement Blades, 100 piece
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Alloy Steel Hand Scraper
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Double G Scraper 600
You can add up to 6 items per a category to the compare list.
GG Scraper Common Fixing Screw
You can add up to 6 items per a category to the compare list.
T-25 Scraper
You can add up to 6 items per a category to the compare list.
T-45 Scraper
You can add up to 6 items per a category to the compare list.
Edge cutter
You can add up to 6 items per a category to the compare list.
Scraper (Blade Length 31 mm)
Scraper (Blade Length 31 mm)
Scraper (Blade Length 31 mm)
Scraper (Blade Length 31 mm)
You can add up to 6 items per a category to the compare list.
64 mm Iron Jaw Scraper
You can add up to 6 items per a category to the compare list.
Putty Knife Golden Putty
You can add up to 6 items per a category to the compare list.
Putty Knife Undercoat Flex
You can add up to 6 items per a category to the compare list.
fluoropolymer Putty
You can add up to 6 items per a category to the compare list.
Stainless Steel Ground Spatula
You can add up to 6 items per a category to the compare list.
Scraper H-Type
You can add up to 6 items per a category to the compare list.
Hammer Spatula (Bend)
You can add up to 6 items per a category to the compare list.
Caulking Spatula
You can add up to 6 items per a category to the compare list.
EV Special Heavy-Duty Stainless Steel Scraper 2-Piece Set
You can add up to 6 items per a category to the compare list.
Soft G Scraper
You can add up to 6 items per a category to the compare list.
Smooth Spatula
You can add up to 6 items per a category to the compare list.
Resin Caulking Spatula, Blade Width 5 mm/10 mm/15 mm
You can add up to 6 items per a category to the compare list.
Soft Caulking Spatula, Blade Width 22 mm/30 mm
Soft Caulking Spatula, Blade Width 22 mm/30 mm
Soft Caulking Spatula, Blade Width 22 mm/30 mm
Soft Caulking Spatula, Blade Width 22 mm/30 mm
Soft Caulking Spatula, Blade Width 22 mm/30 mm
Soft Caulking Spatula, Blade Width 22 mm/30 mm
You can add up to 6 items per a category to the compare list.
Silicone King Spatula, Blade Width 7–33 mm
You can add up to 6 items per a category to the compare list.
Leather
You can add up to 6 items per a category to the compare list.
Scraper (Blade Length 47.5 mm)
You can add up to 6 items per a category to the compare list.
NT Replacement Blade, Scraper Replacement Blade, Blade Thickness 1 mm, Blade Width 60 mm
You can add up to 6 items per a category to the compare list.
NT Replacement Blade, Leather Straight Blade, Blade Thickness 0.60
You can add up to 6 items per a category to the compare list.
Stainless Steel Scraper SSC
You can add up to 6 items per a category to the compare list.
Sale
Stainless Steel Scraper
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Ceramic / stainless steel scraper set A (2 sets)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Ceramic scraper
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Sticker Scraper DX
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Cedar Scraper
You can add up to 6 items per a category to the compare list.
Scraper (for construction and industrial use)
Scraper (for construction and industrial use)
Scraper (for construction and industrial use)
You can add up to 6 items per a category to the compare list.
Rubber bellows double-edged type (for sheet metal)
Rubber bellows double-edged type (for sheet metal)
Rubber bellows double-edged type (for sheet metal)
Rubber bellows double-edged type (for sheet metal)
You can add up to 6 items per a category to the compare list.
C Type Rubber Spatula (for Sheet Metal)
You can add up to 6 items per a category to the compare list.
Dimple Spatula Beige White
Dimple Spatula Beige White
Dimple Spatula Beige White
Dimple Spatula Beige White
You can add up to 6 items per a category to the compare list.
Dimple Spatula Beige
Dimple Spatula Beige
Dimple Spatula Beige
You can add up to 6 items per a category to the compare list.
Metal Spatula with Handle
Metal Spatula with Handle
Metal Spatula with Handle
Metal Spatula with Handle
You can add up to 6 items per a category to the compare list.
Stainless Steel Spatula
Stainless Steel Spatula
Stainless Steel Spatula
You can add up to 6 items per a category to the compare list.
Skiver for Joints
You can add up to 6 items per a category to the compare list.
Stainless Steel Y-Type Scraper
Stainless Steel Y-Type Scraper
Stainless Steel Y-Type Scraper
You can add up to 6 items per a category to the compare list.
Glass Scraper No.1 / No.3
Glass Scraper No.1 / No.3
Glass Scraper No.1 / No.3
You can add up to 6 items per a category to the compare list.
Y Type Carbide Blade Spatula
You can add up to 6 items per a category to the compare list.
Window Scraper 46701
You can add up to 6 items per a category to the compare list.
Scraper (Hardening Type)
You can add up to 6 items per a category to the compare list.
Y Type Spatula, Wood Handle
You can add up to 6 items per a category to the compare list.
Caulking spatula, small
You can add up to 6 items per a category to the compare list.
Scraper with Hammer
You can add up to 6 items per a category to the compare list.
Wooden Handle Metal Spatula
Wooden Handle Metal Spatula
Wooden Handle Metal Spatula
Wooden Handle Metal Spatula
You can add up to 6 items per a category to the compare list.
White Putty Spatula
White Putty Spatula
White Putty Spatula
White Putty Spatula
White Putty Spatula
White Putty Spatula
You can add up to 6 items per a category to the compare list.
Caulking Spatula, Material (Blade) Resin, Size 5 mm/10 mm/15 mm
Caulking Spatula, Material (Blade) Resin, Size 5 mm/10 mm/15 mm
Caulking Spatula, Material (Blade) Resin, Size 5 mm/10 mm/15 mm
Caulking Spatula, Material (Blade) Resin, Size 5 mm/10 mm/15 mm
You can add up to 6 items per a category to the compare list.
Caulking spatula, corner
You can add up to 6 items per a category to the compare list.
Caulking spatula NO.3
You can add up to 6 items per a category to the compare list.
Caulking spatula No. 7, rounded
You can add up to 6 items per a category to the compare list.
Mixing Bar A (Stirring Spatula) Black
You can add up to 6 items per a category to the compare list.
Skiving Knife for Peeling Joints
Skiving Knife for Peeling Joints
Skiving Knife for Peeling Joints
Skiving Knife for Peeling Joints
You can add up to 6 items per a category to the compare list.
Joint Caulking Spatula Bent
You can add up to 6 items per a category to the compare list.
Backup Scraper
Backup Scraper
Backup Scraper
Backup Scraper
You can add up to 6 items per a category to the compare list.
PP Spatula White
PP Spatula White
PP Spatula White
PP Spatula White
Brand

HANDY CROWN

TRUSCO

INDUSTRY KOWA

HANDY CROWN

INOUEKOUGU

ESCO

OTA SEISAKUSHO

TJM DESIGN

TRUSCO

YOSHIKAWA

TRUSCO

BAHCO

BAHCO

TJM DESIGN

SK 11

SK 11

OHTSUKA BRUSH MFG

OHTSUKA BRUSH MFG

SMATO

HANDY CROWN

HANDY CROWN

HANDY CROWN

HANDY CROWN

INOUEKOUGU

MURATEC KDS

OLFA

ESCO

ESCO

ESCO

ESCO

ESCO

RS Pro

RS Pro

MURATEC KDS

MURATEC KDS

OLFA

OLFA

OLFA

OLFA

OLFA

OTA SEISAKUSHO

OTA SEISAKUSHO

OTA SEISAKUSHO

OTA SEISAKUSHO

TJM DESIGN

TRUSCO

TRUSCO

E VALUE

SK 11

SK 11

SK 11

SK 11

SK 11

NT CUTTER

NT CUTTER

NT CUTTER

NT CUTTER

TONE

KTC(KYOTO TOOL)

KTC(KYOTO TOOL)

KTC(KYOTO TOOL)

KTC(KYOTO TOOL)

OHTSUKA BRUSH MFG

OHTSUKA BRUSH MFG

OHTSUKA BRUSH MFG

OHTSUKA BRUSH MFG

OHTSUKA BRUSH MFG

OHTSUKA BRUSH MFG

OHTSUKA BRUSH MFG

OHTSUKA BRUSH MFG

OHTSUKA BRUSH MFG

OHTSUKA BRUSH MFG

OHTSUKA BRUSH MFG

OHTSUKA BRUSH MFG

SIGNET

SMATO

HANDY CROWN

HANDY CROWN

HANDY CROWN

HANDY CROWN

HANDY CROWN

HANDY CROWN

HANDY CROWN

HANDY CROWN

HANDY CROWN

HANDY CROWN

HANDY CROWN

HANDY CROWN

HANDY CROWN

HANDY CROWN

Product Series

Caulking spatula NO.2

Spatula with resin handle

Resin Spatula

Stainless Steel Scraper Y-Type

Carbon Peeling Spatula

Glass&Tile Scraper EA524LS

Puttying Tool

Stainless Steel Head Scraper

Scraper TS

Rubber Spatula with Handle

Screw Bar (Fluorine Coating)

Scraper with Carbide Blade (50 mm Width)

Scraper with Carbide Blade (25 mm Width)

Scraper L-Type

Mini Plastic Scraper

Plastic Plate Width 250 – 295 mm

Stainless Steel Caulking Spatula

Y Type Spatula

Plastic Spatula Set (4 PCS)

Rubber Spatula with Handle Red Small

Caulking spatula No. 5, flat

Mixing Bar B (Stirring Spatula) Blue

Stainless Steel Scraper Direct

Putty Spatula

Stainless Steel Scraper M35

Hyper Scraper Dedicated Replacement Blade

Glass Scraper EA524BC

Stainless Steel Putty Knife EA579C-50

Long Handle Rubber Putty Knife EA579DA-8

Sash Putty Knife EA579E-1

Sash Putty Knife EA579E-3

RS PRO Plastic Replacement Blades, 100 piece

RS PRO Alloy Steel Hand Scraper

Double G Scraper 600

GG Scraper Common Fixing Screw

T-25 Scraper

T-45 Scraper

Edge cutter

Scraper (Blade Length 31 mm)

64 mm Iron Jaw Scraper

Putty Knife Golden Putty

Putty Knife Undercoat Flex

fluoropolymer Putty

Stainless Steel Ground Spatula

Scraper H-Type

Hammer Spatula (Bend)

Caulking Spatula

EV Special Heavy-Duty Stainless Steel Scraper 2-Piece Set

Soft G Scraper

Smooth Spatula

Resin Caulking Spatula, Blade Width 5 mm/10 mm/15 mm

Soft Caulking Spatula, Blade Width 22 mm/30 mm

Silicone King Spatula, Blade Width 7–33 mm

Leather

Scraper (Blade Length 47.5 mm)

NT Replacement Blade, Scraper Replacement Blade, Blade Thickness 1 mm, Blade Width 60 mm

NT Replacement Blade, Leather Straight Blade, Blade Thickness 0.60

Stainless Steel Scraper SSC

Stainless Steel Scraper

Ceramic / stainless steel scraper set A (2 sets)

Ceramic scraper

Sticker Scraper DX

Cedar Scraper

Scraper (for construction and industrial use)

Rubber bellows double-edged type (for sheet metal)

C Type Rubber Spatula (for Sheet Metal)

Dimple Spatula Beige White

Dimple Spatula Beige

Metal Spatula with Handle

Stainless Steel Spatula

Skiver for Joints

Stainless Steel Y-Type Scraper

Glass Scraper No.1 / No.3

Y Type Carbide Blade Spatula

Window Scraper 46701

Scraper (Hardening Type)

Y Type Spatula, Wood Handle

Caulking spatula, small

Scraper with Hammer

Wooden Handle Metal Spatula

White Putty Spatula

Caulking Spatula, Material (Blade) Resin, Size 5 mm/10 mm/15 mm

Caulking spatula, corner

Caulking spatula NO.3

Caulking spatula No. 7, rounded

Mixing Bar A (Stirring Spatula) Black

Skiving Knife for Peeling Joints

Joint Caulking Spatula Bent

Backup Scraper

PP Spatula White

From

฿ 169.41

฿ 145.00

฿ 58.00

฿ 166.69

฿ 58.34

฿ 256.68

฿ 215.72

฿ 500.00

฿ 103.00

฿ 185.89

฿ 167.00

฿ 601.80

฿ 568.20

฿ 728.34

฿ 50.48

฿ 378.52

฿ 173.29

฿ 172.90

฿ 279.48

฿ 259.15

฿ 317.00

฿ 121.05

฿ 166.22

฿ 31.00

฿ 403.83

฿ 194.00

฿ 288.00

฿ 376.00

฿ 798.84

฿ 376.00

฿ 376.00

฿ 517.92

Special Price

On Sale Until 30/06/2024

฿ 626.10

Special Price

On Sale Until 30/06/2024

฿ 957.70

฿ 122.37

฿ 116.67

฿ 109.00

฿ 122.00

฿ 159.24

฿ 202.84

฿ 305.43

฿ 359.70

฿ 588.13

฿ 319.04

฿ 1,819.00

฿ 322.00

฿ 99.00

฿ 371.61

฿ 254.86

฿ 71.17

฿ 78.11

฿ 96.20

฿ 102.38

฿ 668.13

฿ 225.04

฿ 139.43

฿ 210.84

฿ 515.27

฿ 813.97

Special Price

On Sale Until 30/04/2024

฿ 3,007.29

Special Price

On Sale Until 30/04/2024

฿ 3,192.00

Special Price

On Sale Until 30/04/2024

฿ 960.64

Special Price

On Sale Until 30/04/2024

฿ 72.22

฿ 106.72

฿ 174.91

฿ 302.95

฿ 73.19

฿ 125.00

฿ 370.84

฿ 479.17

฿ 170.24

฿ 500.66

฿ 585.40

฿ 914.13

฿ 505.43

฿ 91.05

฿ 333.00

฿ 174.69

฿ 294.72

฿ 196.59

฿ 45.74

฿ 88.15

฿ 88.61

฿ 212.14

฿ 217.87

฿ 182.93

฿ 184.96

฿ 202.33

฿ 141.55

฿ 130.63

Days to Ship Same day Same day 1 Day(s) Quote 5 Day(s) Same day 40 Day(s) Same day Same day Same day Same day 1 Day(s) 10 Day(s) Same day 6 Day(s) 5 Day(s) 3 Day(s) 16 Day(s) 3 Day(s) 5 Day(s) 16 Day(s) Quote Quote 1 Day(s) 19 Day(s) Same day 12 Day(s) 12 Day(s) 5 Day(s) 12 Day(s) 12 Day(s) 7 Day(s) 7 Day(s) 3 Day(s) 8 Day(s) 1 Day(s) Same day 10 Day(s) 1 Day(s) 1 Day(s) 40 Day(s) 8 Day(s) 40 Day(s) 40 Day(s) 1 Day(s) Same day Same day 6 Day(s) Same day 6 Day(s) 3 Day(s) 6 Day(s) 7 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 6 Day(s) Same day 6 Day(s) 40 Day(s) 16 Day(s) 6 Day(s) Quote 5 Day(s) 5 Day(s) Quote 6 Day(s) 20 Day(s) Quote Same day 5 Day(s) Quote Quote Quote Quote 3 Day(s) 22 Day(s) Quote 3 Day(s) Quote 5 Day(s) Quote 5 Day(s) Quote 5 Day(s) Same day Quote Quote Quote Quote
Product TypeCaulking SpatulaSpatula with resin handleSpatula with resin handleOtherScraper-Putty SpatulaScraperScraperPutty SpatulaScraperScraperScraperScraperSpatula with resin handleOtherCaulking SpatulaScraperPutty SpatulaPutty SpatulaCaulking SpatulaOtherOtherScraperScraperScraper-------Scraper-ScraperScraperScraperScraperScraperPutty SpatulaPutty SpatulaPutty SpatulaPutty SpatulaScraperHammer SpatulaCaulking SpatulaScraperScraperSpatula with resin handleCaulking SpatulaCaulking SpatulaCaulking SpatulaScraperScraper-ScraperScraperScraperScraperScraperScraperOtherPutty SpatulaPutty SpatulaPutty SpatulaPutty SpatulaPutty SpatulaPutty SpatulaPutty SpatulaOtherScraperScraperOtherScraperPutty SpatulaOtherCaulking SpatulaOtherPutty SpatulaPutty SpatulaCaulking SpatulaCaulking SpatulaCaulking SpatulaCaulking SpatulaOtherOtherCaulking SpatulaCaulking SpatulaPutty Spatula
Material (blade)Stainless SteelStainless SteelResinStainless Steel--SteelStainless SteelStainless SteelResinStainless SteelCarbideCarbideSteel_Resin--Steel_Resin-Stainless SteelResinStainless Steel-Stainless Steel----------Alloy tool steelAlloy tool steelAlloy tool steelStainless SteelStainless SteelSteelStainless SteelSteelStainless SteelSteel_Stainless SteelStainless SteelStainless SteelStainless SteelResinResinResinResinAlloy tool steelStainless SteelStainless SteelAlloy tool steelStainless SteelStainless Steel-CeramicSteel_-Resin--ResinResinSteelStainless Steel-Stainless Steel---Stainless SteelStainless Steel--Stainless SteelResinResinResinStainless SteelStainless SteelResinStainless Steel-ResinResin
Blade Width(mm)-24 ~ 10045 ~ 90-7、14 ~ 90-60 ~ 24045 ~ 9525 ~ 6613025 ~ 10150 ~ 652510020 ~ 30--60 ~ 9050.8 ~ 50.8~152.4----20 ~ 12535100---------25454325 ~ 606490 ~ 24090 ~ 240180 ~ 240130 ~ 31012625 ~ 769 ~ 25-3240 ~ 1505 ~ 15574328 ~ 6036 ~ 60-22 ~ 4010 ~ 3018/1518254575 ~ 15050 ~ 10070--4575670 ~ 90120504050.8 ~ 101.6--------------
Other-----------Option---Option---------Option--------Option--------------------Option----------------------------------

Loading...

Related Categories to Spatulas/Scrapers