1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Display Counter

Large Display Counter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 34,863.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses high luminosity red LEDs with large 101.6‑mm text for extremely high visibility.
· Mounting brackets for hanging and standing-up the unit are provided.
· The G95-303 can also be used as a display. (With BCD input terminal)
[Applications]
· For confirming the progress status of production lines in factories.
· For displaying event attendance.

 
Part Number
G95-301SALE
G95-303SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code

฿ 34,863.33

฿ 28,399.67

COUNTER 1 Piece(s) 1 Day(s) 4582244540604751-7343

฿ 37,428.33

฿ 30,492.86

COUNTER 1 Piece(s) 1 Day(s) 4582244540611751-7351

Loading...

  1. 1

Basic Information

Product Type Counter Power Supply AC100V-240V Vertical(mm) 195
Horizontal(mm) 626 Thickness(mm) 47 Product Counting Range 6 digits
Features · Character height 101.6 mm high luminosity red LEDs are used for exceedingly high visibility. · A mounting bracket for hanging and installation is provided. · G95-303 may also be used as a display device. (With BCD input terminal) Application For verification of progress status at production lines of manufacturing plants. For event visitor displays.