(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Capable of measuring large currents up to 2,000 A AC/DC.
· Has a peak hold function.
· The minimum resolution is 0.1 A.
[Applications]
· Auto Power Save: About 10 Minutes
Product Type | Digital Clamp Meter (For AC/DC Current Measurement) | DC Voltage(V) | 1000 | Alternating Current Voltage(V) | 750 |
---|---|---|---|---|---|
Direct Current Voltage(A) | 2000 | Alternating Electrical Current(A) | 2000 | Resistance(Ω) | 40M |
Signal Detection Method | Rectified true root-mean square (RMS) | Width(mm) | 105 | Depth(mm) | 49 |
Height(mm) | 250 | Time of continuous use | 11 hour | Maximum Display(Count) | 1999 |
JAN Code | 4560187064401 | Trusco Code | 479-6446 | Power Supply | AA Battery (R6P) x 2 pcs (Included) |
Maximum Measuring Conductor Diameter(mm) | 55 | Mass(g) | 540 |
Please check the type/dimensions/specifications of the part KEW2009R in the Digital Clamp Meter (for AC/DC Current Measurement) series.
How can we improve?
How can we improve?