1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Setting Measuring Tape (With Adhesive Tape)

SETTING MEASURE

Setting Measuring Tape (With Adhesive Tape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 238.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Flat tape with adhesive tape.
· Can be cut as desired.
· Numbers are arranged from left to right.
[Applications]
· Installation on work benches, machinery, etc.
· Standard scale marks for outdoor equipment, measuring sticks, water tanks, etc.

Part Number
SST10-02BP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 238.59

SETTING MEASURE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Scale gradation of the upper level(mm) 1 Material Stainless Steel Overall Length(mm) 2000
Width(mm) 10 Thickness(mm) 0.3 JAN Code 4954183157234
Trusco Code 376-2017 Length(m) 2 Tape Width(mm) 10
Scale Forward scale Number 10 mm pitch Mass(g) 25
Supplement Material: Stainless Steel (SUS420)

Please check the type/dimensions/specifications of the part SST10-02BP in the Setting Measuring Tape (With Adhesive Tape) series.