(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·It is used for measuring flatness, straightness, and strain checking.
·It has a polished finish.
[Applications]
·For inspection and measurement of flatness, straightness and parallelism.
Part Number |
---|
SEIBY-1000 |
SEIBY-1200 |
SEIBY-300 |
SEIBY-500 |
SEIBY-600 |
SEIBY-750 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Accuracy (mm) | Width (mm) | Thickness (mm) | Length (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 50,965.00 | UNS SQUARES | 1 Piece(s) | 12 Day(s) | 0.012 | 60 | 12 | 1000 | 4520698005553 | 471-9310 | 5000 | ||
฿ 56,646.12 ฿ 46,557.45 | UNS SQUARES | 1 Piece(s) | 19 Day(s) | 0.014 | 60 | 12 | 1200 | 4520698005560 | 471-9328 | 6500 | ||
฿ 12,001.22 | UNS SQUARES | 1 Piece(s) | 1 Day(s) | 0.005 | 50 | 10 | 300 | 4520698005607 | 471-9336 | 1000 | ||
฿ 18,555.07 ฿ 14,829.21 | UNS SQUARES | 1 Piece(s) | 1 Day(s) | 0.007 | 50 | 10 | 500 | 4520698005645 | 471-9344 | 1500 | ||
฿ 22,950.13 ฿ 18,348.63 | UNS SQUARES | 1 Piece(s) | 1 Day(s) | 0.008 | 50 | 10 | 600 | 4520698005669 | 471-9352 | 2000 | ||
฿ 26,220.08 ฿ 21,469.00 | UNS SQUARES | 1 Piece(s) | 1 Day(s) | 0.01 | 50 | 10 | 750 | 4520698005676 | 471-9361 | 3200 |
Loading...
Product Model | Straight Edge | Angle(°) | 180 | Material and Finish | Special tool steel |
---|---|---|---|---|---|
Specifications | · Hardened article · Polished finish |
How can we improve?
How can we improve?