(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Made of steel with a polished finish.
[Applications]
·For inspection and measurement of flatness, straightness and parallelism.
Part Number |
---|
SEBY-1000 |
SEBY-150 |
SEBY-200 |
SEBY-300 |
SEBY-500 |
SEBY-600 |
SEBY-750 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Accuracy (mm) | Width (mm) | Thickness (mm) | Length (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,198.26 ฿ 24,128.41 | UNS SQUARES | 1 Piece(s) | 1 Day(s) | 0.02 | 47 | 5 | 1000 | 4520698001203 | 471-9166 | 3000 | ||
฿ 5,709.28 | UNS SQUARES | 1 Piece(s) | 1 Day(s) | 0.0115 | 24 | 3 | 150 | 4520698001227 | 471-9174 | 200 | ||
฿ 5,715.48 | UNS SQUARES | 1 Piece(s) | 1 Day(s) | 0.012 | 24 | 3 | 200 | 4520698001241 | 471-9182 | 240 | ||
฿ 8,222.95 | UNS SQUARES | 1 Piece(s) | 1 Day(s) | 0.013 | 35 | 5 | 300 | 4520698001272 | 471-9191 | 500 | ||
฿ 14,745.81 ฿ 12,156.45 | UNS SQUARES | 1 Piece(s) | 1 Day(s) | 0.015 | 47 | 5 | 500 | 4520698001296 | 471-9204 | 800 | ||
฿ 15,702.00 ฿ 12,933.74 | UNS SQUARES | 1 Piece(s) | 1 Day(s) | 0.016 | 47 | 5 | 600 | 4520698001302 | 471-9212 | 1000 | ||
฿ 23,336.01 ฿ 18,601.13 | UNS SQUARES | 1 Piece(s) | 1 Day(s) | 0.0175 | 47 | 5 | 750 | 4520698001319 | 471-9221 | 2500 |
Loading...
Product Model | Straight Edge | Angle(°) | 180 | Material and Finish | Special tool steel |
---|---|---|---|---|---|
Specifications | · Hardened article · Polished finish |
How can we improve?
How can we improve?