1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier Caliper, Dial Caliper (Titanium-Coated Type)

Vernier Caliper, Dial Caliper (Titanium-Coated Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,415.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Calipers for taking readings using a rack and pinion driven expansion mechanism.
· Stable, shock-proof structure that further improves impact resistance.
· The titanium coating protects against wear.
[Applications]
· Step measurement, outside measurement, inside measurement and depth measurement.

Part Number
D15FXSALE
D20FXSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
Code No / Symbols / Part No JAN Code Trusco Code Instrument Error
(mm)
Exterior Jaw
(mm)
Internal jaws
(mm)

฿ 6,415.00

฿ 5,207.06

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 101 ~ 1500–150505-7324946368688206763-2835±0.024016.5

฿ 8,441.00

฿ 6,852.40

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 151 ~ 2000–200505-7334946368688213763-2851±0.035020

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Dial Waterproof Function Not Included
With / Without measurement data output terminal Not Included Depth Bar W / WO Included Solar Panel Not Included
Minimum Display Value(mm) 0.01