(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Universal type that can be used on any work material.
· There is an anti-vibration effect based on the odd number of blades.
· The cutting edge is corner chamfered for higher rigidity.
· A high rake specification with high sharpness.
[Applications]
· Work materials: Carbon steel, alloy steel, tempered steel, cast iron, stainless steel, light alloy.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (φ) | Blade Length (mm) | Shank diameter (mm) | Overall Length (mm) | Trusco Code | Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,428.39 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 4 | 19 | 6 | 63 | 492-3197 | 1 pc. | ||
฿ 2,428.39 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 5 | 24 | 6 | 68 | 492-3201 | 1 pc. | ||
฿ 2,428.39 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 6 | 24 | 6 | 68 | 492-3219 | 1 pc. | ||
฿ 3,530.76 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 8 | 38 | 8 | 88 | 492-3227 | 1 pc. | ||
฿ 4,673.65 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 10 | 45 | 10 | 95 | 492-3235 | 1 pc. | ||
฿ 6,265.22 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 12 | 53 | 12 | 110 | 492-3146 | 1 pc. | ||
฿ 11,041.17 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 16 | 63 | 16 | 123 | 485-7836 | 1 pc. | ||
฿ 16,429.07 | MPL CUTTING TOOLS | 1 Piece(s) | 31 Day(s) | 20 | 75 | 20 | 141 | 485-7844 | 1 pc. |
Loading...
Number of flutes(sheet) | 3 | Type | Square | Torsion Angle (θ) | Torsional Angle 45° |
---|---|---|---|---|---|
Surface Treatment | HP214 Coating | Ordering Unit | 1 pc. |
How can we improve?
How can we improve?