1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mapal OptiMill-Uni-HPC Unequal Deviation/Unequal Lead, 4-Flute

Mapal OptiMill-Uni-HPC Unequal Deviation/Unequal Lead, 4-Flute
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,673.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for high-speed, high-feed and high-efficiency machining
· Variable split and unequal lead greatly reduce cutting vibration (chatter).
· Low cut-resistance design enables quiet cutting and a long operating life.
[Applications]
· Work materials: Carbon steel, alloy steel, cast iron, stainless steel, heat resistant alloy

Part Number
SCM380J-0300Z04R-F0006HA-HP213
SCM380J-0400Z04R-F0008HA-HP213
SCM380J-0500Z04R-F0010HA-HP213
SCM380J-0600Z04R-F0012HA-HP213
SCM380J-0800Z04R-F0016HA-HP213
SCM380J-1000Z04R-F0020HA-HP213
SCM380J-1200Z04R-F0024HA-HP213
SCM380J-1400Z04R-F0028HA-HP213
SCM380J-1600Z04R-F0032HA-HP213
SCM380J-1800Z04R-F0036HA-HP213
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter
(φ)
Blade Length
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code Ordering Unit

฿ 2,673.29

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 36650775-41241 pc.

฿ 2,673.29

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 48654775-41321 pc.

฿ 2,673.29

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 59654775-41411 pc.

฿ 2,796.04

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 610654775-41591 pc.

฿ 3,244.73

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 812858775-41671 pc.

฿ 4,550.89

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 10141066775-41751 pc.

฿ 6,020.32

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 12161273775-41831 pc.

฿ 7,694.14

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 14161473775-41911 pc.

฿ 11,122.80

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 16221682775-42051 pc.

฿ 12,959.28

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 18221882775-42131 pc.

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Square Torsion Angle (θ) Torsional Angle 36°/38°
Surface Treatment Surface Processing: HP213 Coating Ordering Unit 1 pc.