1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Food Salt Meter TS-999i

SALINOMETER

Food Salt Meter TS-999i
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 74,404.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The optimal Na meter for appropriate sodium adjustment.
· The sodium concentration is captured precisely with a sensor, and displayed on an LCD as a percentage.
· It can store up to 1,000 data items and automatically collect data using interval measurement.
· Calibration data can be printed, allowing equipment record management. Compatible with GLP and HACCP.
· Can easily measure the salt content of not only liquid foodstuffs, but also solids such as fish sausage and ham.

Part Number
0600-80-95-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 74,404.49

SALINOMETER 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Product Type Salt meter Measuring Range(%) 0.0001-10(W/V) Measurement Temperature(°C) 0–60°C
Part Number TS-999i TGK Code 0600809502 Specifications Minimum Display Na (%): Standard Solution Makeup /1-10/0.1-1/0.01-0.1=0.0001, Temperature: 0.1°C, Reproducibility (Basic): 0.5% FS±1digit, Temperature Compensation: Automatic, Digital Output: rs232c Conforming, Power Supply: 3 VDC (AA Alkaline Battery X 2), 5 VDC AC Adapter