(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Line Palm Gloves (Palm Urethane Resin Coating)

Antistatic Line Palm Gloves (Palm Urethane Resin Coating)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0404-23-74-65

  • Product Model
    Polyurethane
  • Specifications
    Palm Coat
  • The intended use
    Conductivity
  • Size
    M
  • Total Length(cm)
    22
  • Type
    A0170
  • Quantity
    0404237465
  • Surface Resistance Value
    1×10^5Ω~1×10^7Ω
  • Resin Part
    Polyurethane
  • Fiber Part
    Nylon, Polyester, Others
  • Note
    Can be used repetitively by washing with neutral detergent however, avoid using chlorine-base oxidizing detergents. Do not touch objects with a temperature higher than 60°C. Do not touch the current directly.
  • 1 Pair
Part Number
0404-23-74-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 281.87

GLOVES 5 Piece(s) 5 Day(s) 10 1 Pair

Basic Specifications

  • Product Model
    Polyurethane
  • Specifications
    Palm Coat
  • The intended use
    Conductivity
  • Size
    M
  • Total Length(cm)
    22
  • Type
    A0170
  • Quantity
    0404237465
  • Surface Resistance Value
    1×10^5Ω~1×10^7Ω
  • Resin Part
    Polyurethane
  • Fiber Part
    Nylon, Polyester, Others
  • Note
    Can be used repetitively by washing with neutral detergent however, avoid using chlorine-base oxidizing detergents. Do not touch objects with a temperature higher than 60°C. Do not touch the current directly.
  • 1 Pair

Product Description

[Features]
· Copper sulfide composite fiber has been greatly reduced and is used only in the palms for a low cost product. (Surface resistance value: 1 × 10^5Ω to 1 × 10^7Ω)
· Uses long fibers for low dust production.
· These seamless knit gloves enable comfortable work without dampness.
· Low degradation of conductivity due to washing, and maintains its performance over a long period of time.

Specifications of 0404-23-74-65

  • Product Model
    Polyurethane
  • Specifications
    Palm Coat
  • The intended use
    Conductivity
  • Size
    M
  • Total Length(cm)
    22
  • Type
    A0170
  • Quantity
    0404237465
  • Surface Resistance Value
    1×10^5Ω~1×10^7Ω
  • Resin Part
    Polyurethane
  • Fiber Part
    Nylon, Polyester, Others
  • Note
    Can be used repetitively by washing with neutral detergent however, avoid using chlorine-base oxidizing detergents. Do not touch objects with a temperature higher than 60°C. Do not touch the current directly.
  • 1 Pair
Part Number
0404-23-74-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 281.87

GLOVES 5 Piece(s) 5 Day(s) 10 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1