1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OptiMill® Carbide Rough & Finish End Mill (Multi Fluted)

OptiMill® Carbide Rough & Finish End Mill (Multi Fluted)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,959.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· "Rough & Finish" design supports rough to medium finishing using a single tool.
· The cutting edge is chamfered (excluding ø6) for higher rigidity.
[Applications]
· Work materials: Carbon steel, alloy steel, cast iron, stainless steel.

Part Number
SCM220-0600Z03R-S-HA-HP219
SCM220-0800Z03R-F0008HA-HP219
SCM220-1000Z04R-F0010HA-HP219
SCM220-1200Z04R-F0012HA-HP219
SCM220-1400Z04R-F0014HA-HP219
SCM220-1600Z04R-F0016HA-HP219
SCM220-1800Z04R-F0018HA-HP219
SCM220-2000Z04R-F0020HA-HP219
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter
(φ)
Blade Length
(mm)
Number of flutes
(sheet)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code Ordering Unit

฿ 2,959.31

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 6133657487-00851 pc.

฿ 3,612.39

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 8193863487-00931 pc.

฿ 3,897.81

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 102241072487-01071 pc.

฿ 4,918.55

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 122641283487-01151 pc.

฿ 6,265.22

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 142641483487-01231 pc.

฿ 7,204.33

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 163241692487-01311 pc.

฿ 9,857.16

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 183241892487-01401 pc.

฿ 10,877.90

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 2038420104487-01581 pc.

Loading...

  1. 1

Basic Information

Type Roughing end mill Torsion Angle (θ) Torsional Angle 45° Surface Treatment HP214 Coating
Ordering Unit 1 pc.