(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bitorsion® Screwdriver Bit

Bitorsion® Screwdriver Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 280.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
056084
056086
056088
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size / Minus (-) Blade Width (mm) JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 280.00

DRIVER BITS 1 Piece(s) 31 Day(s) 5.5 4013288034212 477-7077 4.6 1 pc.

฿ 280.00

DRIVER BITS 1 Piece(s) 31 Day(s) 5.5 4013288034229 477-7085 4.6 1 pc.

฿ 280.00

DRIVER BITS 1 Piece(s) 31 Day(s) 6.5 4013288034236 477-7093 4.8 1 pc.

Basic Specifications

  • Tip Type
    Minus (-)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Ordering Unit
    1 pc.

Product Description

[Features]
· Used with the dedicated bit holder (053923) to ensure a longer bit lifespan by using two torsions (high torsion).
· Suitable for machining of wood, etc.

Part Number
056084
056086
056088
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size / Minus (-) Blade Width (mm) JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 280.00

DRIVER BITS 1 Piece(s) 31 Day(s) 5.5 4013288034212 477-7077 4.6 1 pc.

฿ 280.00

DRIVER BITS 1 Piece(s) 31 Day(s) 5.5 4013288034229 477-7085 4.6 1 pc.

฿ 280.00

DRIVER BITS 1 Piece(s) 31 Day(s) 6.5 4013288034236 477-7093 4.8 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1