1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Type Number Extractor H-102

Handy Type Number Extractor H-102
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 668.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Handy type, benchtop type, continuous tally counter.
· Turn the clear knob to make it 0 for easy start preparation.
· A 4-digit-series handy type counter.

 
Part Number
0219-55-95-01
0219-55-95-02
0219-55-95-03
0219-55-95-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Details Type Width
(mm)
Depth
(mm)
Height
(mm)
Mass
(g)
TGK Code

฿ 668.62

HANDY TYPE COUNTING DEVICE 1 Piece(s) 31 Day(s) Tally CounterHandy Type463055610219559501

฿ 806.84

HANDY TYPE COUNTING DEVICE 1 Piece(s) 31 Day(s) Tally CounterDesktop Type463055680219559502

฿ 3,187.81

HANDY TYPE COUNTING DEVICE 1 Piece(s) 31 Day(s) Continuous counterTriple type9170672800219559503

฿ 5,422.79

HANDY TYPE COUNTING DEVICE 1 Piece(s) 31 Day(s) Continuous counter5-Series Type15070673920219559504

Loading...

  1. 1

Basic Information

Reset method Knob Type