1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Chair with Hanger with Synchronous Locking Mechanism

Rotary Chair with Hanger with Synchronous Locking Mechanism
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 26,110.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A rotating chair which comes standard with a hanger.
· Durable molded urethane is used for the back and seat.
· Has a synchronized locking mechanism where the back and the seat move together.
[Applications]
· Rotating chair for office use.

Part Number
HG-X-CKR-S46M0-F-GYSALE
HG-X-CKR-S46M0-F-NSALE
HG-X-CKR-S46M0-F-OGSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details JAN Code Trusco Code Amount Of Content

฿ 26,110.00

฿ 18,590.32

OFFICE CHAIRS 1 Piece(s) 19 Day(s) GrayGray4905865826368759-42911 unit

฿ 26,110.00

฿ 18,590.32

OFFICE CHAIRS 1 Piece(s) 14 Day(s) BlueNavy4905865826351759-43131 unit

฿ 26,110.00

฿ 18,590.32

OFFICE CHAIRS 1 Piece(s) 14 Day(s) OrangeOrange/Black4905865826382759-43211 unit

Loading...

  1. 1

Basic Information

Chair Type Without Armrest Type Upholstery Upholstered Product Type Assembly Model
Width of Seat(mm) 430 Depth of Seat(mm) 430 Seated Height(mm) 420~510
Mass(g) 12000 Amount Of Content 1 unit